

T Cable tie
Technical Data T Cable tie
Temperature range | -40°C up to +85°C |
Details T Cable tie
Cable Structure
- Polyamide 6.6
Properties
- halogen-free
- silicone-free
Notes
- black: good UV-resistance
Tests
- Flammability acc. to UL 94: V2
Application
- Cable ties with plastic lug for directionality and mounting cables and lines.
- Plant and machine construction
- Robot construction
- Automation technology
- Vehicle construction and shipbuilding
- Rail technology
- I
All articles T Cable tie
Typ
Part no.
|
Colour | Length mm | Width mm | Bundle-Ø ca. mm | ||
---|---|---|---|---|---|---|
Cable tie T2-20 transparent 90150 | transparent | 100 | 2,5 | 24 |
|
view |
Article details
Item No.
90150
Typ
Cable tie T2-20 transparent
Colour
transparent
Length mm
100
Width mm
2,5
Bundle-Ø ca. mm
24
Capacity N
110
PU/pc.
100
EAN / GTIN
4060892401183
customs tariff number
39269097
|
||||||
Cable tie T2-20 black 90140 | black | 100 | 2,5 | 24 |
|
view |
Article details
Item No.
90140
Typ
Cable tie T2-20 black
Colour
black
Length mm
100
Width mm
2,5
Bundle-Ø ca. mm
24
Capacity N
110
PU/pc.
100
EAN / GTIN
4060892401091
customs tariff number
39269097
|
||||||
Cable tie T2-50 transparent 90151 | transparent | 200 | 2,5 | 55 |
|
view |
Article details
Item No.
90151
Typ
Cable tie T2-50 transparent
Colour
transparent
Length mm
200
Width mm
2,5
Bundle-Ø ca. mm
55
Capacity N
110
PU/pc.
100
EAN / GTIN
4060892401190
customs tariff number
39269097
|
||||||
Cable tie T2-50 black 90141 | black | 200 | 2,5 | 55 |
|
view |
Article details
Item No.
90141
Typ
Cable tie T2-50 black
Colour
black
Length mm
200
Width mm
2,5
Bundle-Ø ca. mm
55
Capacity N
110
PU/pc.
100
EAN / GTIN
4060892401107
customs tariff number
39269097
|
||||||
Cable tie T3-35 transparent 90152 | transparent | 140 | 3,5 | 36 |
|
view |
Article details
Item No.
90152
Typ
Cable tie T3-35 transparent
Colour
transparent
Length mm
140
Width mm
3,5
Bundle-Ø ca. mm
36
Capacity N
200
PU/pc.
100
EAN / GTIN
4060892401206
customs tariff number
39269097
|
||||||
Cable tie T3-35 black 90142 | black | 140 | 3,5 | 36 |
|
view |
Article details
Item No.
90142
Typ
Cable tie T3-35 black
Colour
black
Length mm
140
Width mm
3,5
Bundle-Ø ca. mm
36
Capacity N
200
PU/pc.
100
EAN / GTIN
4060892401114
customs tariff number
39269097
|
||||||
Cable tie T3-50 transparent 90153 | transparent | 200 | 3,5 | 55 |
|
view |
Article details
Item No.
90153
Typ
Cable tie T3-50 transparent
Colour
transparent
Length mm
200
Width mm
3,5
Bundle-Ø ca. mm
55
Capacity N
200
PU/pc.
100
EAN / GTIN
4060892401213
customs tariff number
39269097
|
||||||
Cable tie T3-50 black 90143 | black | 200 | 3,5 | 55 |
|
view |
Article details
Item No.
90143
Typ
Cable tie T3-50 black
Colour
black
Length mm
200
Width mm
3,5
Bundle-Ø ca. mm
55
Capacity N
200
PU/pc.
100
EAN / GTIN
4060892401121
customs tariff number
39269097
|
||||||
Cable tie T3-75 transparent 90154 | transparent | 280 | 3,5 | 80 |
|
view |
Article details
Item No.
90154
Typ
Cable tie T3-75 transparent
Colour
transparent
Length mm
280
Width mm
3,5
Bundle-Ø ca. mm
80
Capacity N
200
PU/pc.
100
EAN / GTIN
4060892401220
customs tariff number
39269097
|
||||||
Cable tie T3-75 black 90144 | black | 280 | 3,5 | 80 |
|
view |
Article details
Item No.
90144
Typ
Cable tie T3-75 black
Colour
black
Length mm
280
Width mm
3,5
Bundle-Ø ca. mm
80
Capacity N
200
PU/pc.
100
EAN / GTIN
4060892401138
customs tariff number
39269097
|
||||||
Cable tie T5-85 transparent 90157 | transparent | 200 | 4,5 | 51 |
|
view |
Article details
Item No.
90157
Typ
Cable tie T5-85 transparent
Colour
transparent
Length mm
200
Width mm
4,5
Bundle-Ø ca. mm
51
Capacity N
280
PU/pc.
100
EAN / GTIN
4060892401244
customs tariff number
39269097
|
||||||
Cable tie T5-85 black 90147 | black | 200 | 4,5 | 51 |
|
view |
Article details
Item No.
90147
Typ
Cable tie T5-85 black
Colour
black
Length mm
200
Width mm
4,5
Bundle-Ø ca. mm
51
Capacity N
280
PU/pc.
100
EAN / GTIN
4060892401152
customs tariff number
39269097
|
||||||
Cable tie T5-75 transparent 90156 | transparent | 280 | 4,5 | 76 |
|
view |
Article details
Item No.
90156
Typ
Cable tie T5-75 transparent
Colour
transparent
Length mm
280
Width mm
4,5
Bundle-Ø ca. mm
76
Capacity N
280
PU/pc.
100
EAN / GTIN
4060892401237
customs tariff number
39269097
|
||||||
Cable tie T5-75 black 90146 | black | 280 | 4,5 | 76 |
|
view |
Article details
Item No.
90146
Typ
Cable tie T5-75 black
Colour
black
Length mm
280
Width mm
4,5
Bundle-Ø ca. mm
76
Capacity N
280
PU/pc.
100
EAN / GTIN
4060892401145
customs tariff number
39269097
|
||||||
Cable tie T5-100 transparent 90158 | transparent | 360 | 4,5 | 101 |
|
view |
Article details
Item No.
90158
Typ
Cable tie T5-100 transparent
Colour
transparent
Length mm
360
Width mm
4,5
Bundle-Ø ca. mm
101
Capacity N
280
PU/pc.
100
EAN / GTIN
4060892401251
customs tariff number
39269097
|
||||||
Cable tie T5-100 black 90148 | black | 360 | 4,5 | 101 |
|
view |
Article details
Item No.
90148
Typ
Cable tie T5-100 black
Colour
black
Length mm
360
Width mm
4,5
Bundle-Ø ca. mm
101
Capacity N
280
PU/pc.
100
EAN / GTIN
4060892401169
customs tariff number
39269097
|
||||||
Cable tie T8-100 transparent 90159 | transparent | 360 | 7,5 | 101 |
|
view |
Article details
Item No.
90159
Typ
Cable tie T8-100 transparent
Colour
transparent
Length mm
360
Width mm
7,5
Bundle-Ø ca. mm
101
Capacity N
650
PU/pc.
100
EAN / GTIN
4060892401268
customs tariff number
39269097
|
||||||
Cable tie T8-100 black 90149 | black | 360 | 7,5 | 101 |
|
view |
Article details
Item No.
90149
Typ
Cable tie T8-100 black
Colour
black
Length mm
360
Width mm
7,5
Bundle-Ø ca. mm
101
Capacity N
650
PU/pc.
100
EAN / GTIN
4060892401176
customs tariff number
39269097
|
||||||
Cable tie T9-165 transparent 96491 | transparent | 610 | 9 | 185 |
|
view |
Article details
Item No.
96491
Typ
Cable tie T9-165 transparent
Colour
transparent
Length mm
610
Width mm
9
Bundle-Ø ca. mm
185
Capacity N
800
PU/pc.
100
EAN / GTIN
4060892401275
customs tariff number
39269097
|
||||||
Cable tie T9-165 black 96492 | black | 610 | 9 | 185 |
|
view |
Article details
Item No.
96492
Typ
Cable tie T9-165 black
Colour
black
Length mm
610
Width mm
9
Bundle-Ø ca. mm
185
Capacity N
800
PU/pc.
100
EAN / GTIN
4060892401282
customs tariff number
39269097
|
||||||
Cable tie T9-230 transparent 97219 | transparent | 762 | 9 | 236 |
|
view |
Article details
Item No.
97219
Typ
Cable tie T9-230 transparent
Colour
transparent
Length mm
762
Width mm
9
Bundle-Ø ca. mm
236
Capacity N
800
PU/pc.
100
EAN / GTIN
4060892401299
customs tariff number
39269097
|
||||||
Cable tie T9-230 black 97223 | black | 762 | 9 | 236 |
|
view |
Article details
Item No.
97223
Typ
Cable tie T9-230 black
Colour
black
Length mm
762
Width mm
9
Bundle-Ø ca. mm
236
Capacity N
800
PU/pc.
100
EAN / GTIN
4060892401305
customs tariff number
39269097
|
Downloads T Cable tie
Accessories
Products that match this product