Solderless terminal Cu tinned insulated round pin plugs HABM
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Solderless terminal Cu tinned insulated round pin plugs HABM
Temperature range | -60°C up to +125°C |
Details Solderless terminal Cu tinned insulated round pin plugs HABM
Cable Structure
- Socket: Copper
- Surface: tinned
- Insulation: partially-insulated, PA
Application
- PA insulated solderless terminals for cross sections of 0.25 to 6.0 mm²
- Simple cable inlet through Easy-Entry (expanded sleeve)
- Insulated with high dielectric strength
Items Solderless terminal Cu tinned insulated round pin plugs HABM
Item description
Part no.
|
Colour | Cross-section mm² | Connection bolts M | Design |
---|
Downloads Solderless terminal Cu tinned insulated round pin plugs HABM
Accessories
Products that match this product