Solderless terminal Cu tinned insulated push-on receptacle RA
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Solderless terminal Cu tinned insulated push-on receptacle RA
Temperature range | -25°C up to +105°C |
Details Solderless terminal Cu tinned insulated push-on receptacle RA
Cable Structure
- Socket: copper
- Surface: tinned
- Insulation: PA
Application
- PA insulated solderless terminals for cross sections of 0.5 to 6.0 mm².
- Simple cable inlet through Easy-Entry.
Items Solderless terminal Cu tinned insulated push-on receptacle RA
Item description
Part no.
|
Colour | Cross-section mm² | PU/pc. | Break package |
---|
Downloads Solderless terminal Cu tinned insulated push-on receptacle RA
Accessories
Products that match this product