Solderless terminal Cu tinned insulated eye type HZ 3

Solderless terminal Cu tinned insulated eye type HZ 3
  • Halogen-free (LS0H)
From € 5.77 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Temperature range -60°C up to +125°C

Details

Cable Structure

  • Socket: Copper
  • Surface: tinned
  • Insulation: partially-insulated

Application

  • PA insulated solderless terminals for cross sections of 0.1 to 16.0 mm²
  • Simple cable inlet through Easy-Entry (expanded sleeve)
  • Insulated with high dielectric strength

Items Solderless terminal Cu tinned insulated eye type HZ 3

Item description
Part no.
Colour Cross-section mm² Connection bolts M Design

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible