Solderless terminal B Cu tinned uninsulated eye type B 1-3
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Solderless terminal B Cu tinned uninsulated eye type B 1-3
Temperature range | up to +125°C |
Details Solderless terminal B Cu tinned uninsulated eye type B 1-3
Cable Structure
- Copper
- Surface: tinned
Notes
- Kupferberechnung gemäß AGB´s
Application
- Non-insulated solderless terminals in eye type design.
Items Solderless terminal B Cu tinned uninsulated eye type B 1-3
Item description
Part no.
|
Cross-section mm² | Diameter drill-hole mm | Inner diameter of the cable insertion mm | Flange width mm |
---|