Single 600-CY-O black 1 x 240 mm²
Part no. 10933
- PVC sheathed single core cable
- 600 V
- EMC-preferred type
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Single 600-CY-O black 1 x 240 mm²
- Part no.
- 10933
- Item description
- Single 600-CY-O black 1 x 240 mm²
- AWG (approx.)
- 450 kcmil
- Outer Ø mm (approx.)
- 32.2
- Cu-weight kg/km
- 2530.0
- Weight kg/km (approx.)
- 3380.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892172816
- Customs tariff number
- 85444995
Technical Data Single 600-CY-O black 1 x 240 mm²
PVC sheathed single core cable acc. to UL-Std. 758 (AWM) Style 10107, CSA-Std. C22.2 No. 210 - AWM I/II A/B, in alignment with DIN VDE 0285-525-2-31 / DIN EN 50525-2-31 | |
Temperature range | flexible -5°C to +90°C fixed -40°C to +90°C |
Permissible operating temperature of the conductor | +90°C |
Nominal voltage | VDE AC U0/U 600/1000 V UL (AWM) AC 600 V |
Test voltage | 4000 V |
Breakdown voltage | 8000 V |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details Single 600-CY-O black 1 x 240 mm²
Cable Structure
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
- Core insulation: Special-PVC acc. to UL-Std. 1581
- Core identification: see datasheet
- G = with protective conductor GN-YE,
- x = without protective conductor
- Screen: braided screen of tinned copper wires, approx. coverage 85%
- Outer sheath: PVC acc. to DIN VDE 0207-5 (compound type YM5), UL-Std. 1581
- Sheath colour: black (RAL 9005)
- Length marking: in metres
Properties
- resistant to: UV radiation
- largely resistant to: oil,
- for details, see "Technical Information"
- for outdoor use
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1, CSA FT1
- certifications and approvals:
- EAC
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
- PVC sheathed single core cable suitable for medium mechanical stress with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, as well as outdoors. May not be laid directly in soil or water. This two-standard sheathed single core cables are preferably used in export-oriented mechanical engineering on machine tools, production lines and in plant construction. These copper screened cables are ideally suited for interference-free data signal transmission in measurement and control technology. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.