SiHF-C-Si redbrown 3 G 2.5 mm²
Part no. 23188
- Silicone cable
- increased temperature resistance
- tinned wire
- EMC-preferred type
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SiHF-C-Si redbrown 3 G 2.5 mm²
- Part no.
- 23188
- Item description
- SiHF-C-Si redbrown 3 G 2.5 mm²
- AWG (approx.)
- 14
- Outer Ø mm (approx.)
- 13
- Cu-weight kg/km
- 147.7
- Weight kg/km (approx.)
- 275.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892160981
- Customs tariff number
- 85444995
Technical Data SiHF-C-Si redbrown 3 G 2.5 mm²
Silicone control and connection cable in alignment with DIN VDE 0250-1, DIN VDE 0285-525-2-83 / DIN EN 50525-2-83 | |
Temperature range | flexible -25°C to +180°C fixed -60°C to +180°C |
Permissible operating temperature of the conductor | +180°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage core/core | 2000 V |
Breakdown voltage | 4000 V |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 10x Outer-Ø fixed 5x Outer-Ø |
Details SiHF-C-Si redbrown 3 G 2.5 mm²
Cable Structure
- Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
- Core insulation: silicone
- Core identification acc. to DIN VDE 0293-308,
- 2 - 5 core(s): colour coded
- 7 - 25 core(s): black cores with consecutive labeling in white digits
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor
- Cores stranded in layers with optimal lay lengths
- Inner sheath: silicone
- Screen: braided screen of tinned copper wires, approx. coverage 85%
- Foil wrapping
- Outer sheath: silicone
- Sheath colour: redbrown
- Length marking: in metres
Properties
- resistant to: ozone, oxygen, weathering effects, alcohols, dilute acids, alkalis, saline solutions, oxidising agents, high molecular weight oils, vegetable and animal fats, plasticisers and clophen, seawater
- halogen-free
- high flash point
- leaves an insulating layer of SiO2 when exposed to flames
- no significant changes in dielectric strength and insulation resistance even at higher temperatures
Tests
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
- corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
- certifications and approvals:
- EAC
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
- for fixed installation, always install in open, ventilated pipe or duct systems; otherwise, a combination of high temperatures above 90°C and the absence of air would affect the mechanical properties of silicone
Application
- Silicone-rubber-insulated cables are used for all applications where the cable insulation is subjected to high temperature fluctuations. Can also be used at low temperatures down to -60°C because of the excellent weathering resistance of the material. These cables are halogen-free and hence are particularly suitable for applications in iron and steel works, rolling mills, foundries, in aircraft construction and ship building, as well as in cement, glass and ceramic plants. Silicone-rubber-insulated cables have demonstrated proven applications in projector and high-power lighting fixtures as well as all types of heating equipment. An interference-free transmission of signals and pulse is assured by the high screening density. The ideal interference-protected silicone multicore flexible cable for such applications as given above. EMC = Electromagnetic compatibility; to optimize the EMC features we recommend a large round contact of the copper braiding on both ends.