Shield Kon® Shield connectors
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Shield Kon® Shield connectors
Temperature range: | -40°C up to +125°C |
Details Shield Kon® Shield connectors
Cable Structure
- Material: Copper
- Surface: tinned
- Insulation: Polyester film
Application
- Shield connectors are crimped like a cable lug.
- The special crimping technique using ERG tools enables the connector to roll around the sheath.
- Inside the connector is a clevis-type connector für the connetor strip and a support für the sheathed cable.
Items Shield Kon® Shield connectors
Item description
Part no.
|
Colour | 1. Shield-Ø mm | 2. Shield-Ø mm | 3. Shield-Ø mm |
---|
Downloads Shield Kon® Shield connectors
Accessories
Products that match this product