SUPERTRONIC®-C-PVC grey 4 x 0.34 mm²
Part no. 49644
- largely oil resistant
- EMC-preferred type
- for use in drag chains in continuous motion
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SUPERTRONIC®-C-PVC grey 4 x 0.34 mm²
- Part no.
- 49644
- Item description
- SUPERTRONIC®-C-PVC grey 4 x 0.34 mm²
- AWG (approx.)
- 22
- Outer Ø mm (approx.)
- 5.9
- Cu-weight kg/km
- 35.7
- Weight kg/km (approx.)
- 80.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892144455
- Customs tariff number
- 85444995
Technical Data SUPERTRONIC®-C-PVC grey 4 x 0.34 mm²
PVC drag chain cable in alignment with DIN VDE 0285-525-1 / DIN EN 50525-1 | |
Temperature range | flexible -5°C to +70°C fixed -40°C to +70°C |
Nominal voltage | AC U 350 V |
Test voltage core/core | 1500 V |
Breakdown voltage | 3000 V |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details SUPERTRONIC®-C-PVC grey 4 x 0.34 mm²
Cable Structure
- Copper wire bare, extra finely stranded
- Wire structure:
- 0.14 mm²: approx. 18 x 0.1 mm
- 0.25 mm²: approx. 32 x 0.1 mm
- 0.34 mm²: approx. 42 x 0.1 mm
- Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
- Core identification acc. to DIN 47100, colour coded
- x = without protective conductor
- Cores stranded in layers with optimally matched lay lengths
- Fleece wrapping
- Screen: braided screen of tinned copper wires, approx. coverage 85%
- Outer sheath: Special-PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
- Sheath colour: grey (RAL 7001)
- Length marking: in metres
Properties
- largely resistant to: oil,
- for details, see "Technical Information"
- low adhesion
- suitable for use in drag chains
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
- certifications and approvals:
- EAC
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
- for use in energy supply systems:
- 1) the assembly instructions must be observed
- 2) for further application parameters, please refer to the selection tables
- 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems
Application
- These cables are ideal for the use in drag chain applications; for frequent lifting and bending stress in machine and tool construction, in robotics and on permanently moving machine parts. A long service life also guarantees reliable function and high efficiency. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.