SUPER-PAAR-TRONIC-C-PUR® grey 4 x 2 x 0.25 mm²
Part no. 19104
- colour code DIN 47100
- EMC-preferred type
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SUPER-PAAR-TRONIC-C-PUR® grey 4 x 2 x 0.25 mm²
- Part no.
- 19104
- Item description
- SUPER-PAAR-TRONIC-C-PUR® grey 4 x 2 x 0.25 mm²
- AWG (approx.)
- 24
- Outer Ø mm (approx.)
- 7.7
- Cu-weight kg/km
- 43.2
- Weight kg/km (approx.)
- 90.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892144738
- Customs tariff number
- 85444995
Technical Data SUPER-PAAR-TRONIC-C-PUR® grey 4 x 2 x 0.25 mm²
PUR drag chain cable in alignment with DIN VDE 0285-525-1 / DIN EN 50525-1 | |
Temperature range | flexible -30°C to +70°C fixed -40°C to +70°C |
Nominal voltage | AC U 350 V |
Test voltage core/core | 1500 V |
Mutual capacitance core/core | at 800 Hz, approx. 60 pF/m |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 0.14 - 0.25 mm²: 7.5 x Outer-Ø 0.5 - 1 mm²: 10 x Outer-Ø fixed 0.14 - 0.25 mm²: 4 x Outer-Ø 0.5 - 1 mm²: 5 x Outer-Ø |
Details SUPER-PAAR-TRONIC-C-PUR® grey 4 x 2 x 0.25 mm²
Cable Structure
- Copper wire bare, extra finely stranded, 0.5 - 1 mm²: acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
- Wire structure:
- 0.14 mm²: approx. 18 x 0.1 mm
- 0.25 mm²: approx. 32 x 0.1 mm
- Core insulation: PP
- Core identification acc. to DIN 47100 (paired stranding), colour coded
- x = without protective conductor
- Cores stranded in pairs with optimally matched lay lengths, Pairs stranded in layers with optimally matched lay lengths
- Fleece wrapping
- Screen: braided screen of tinned copper wires, approx. coverage 85%
- Fleece wrapping
- Outer sheath: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
- Sheath colour: grey (RAL 7001)
- Length marking: in metres
Properties
- resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
- highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
- for outdoor use
- suitable for use in drag chains
- highly restistant to alternate bending strength
- halogen-free
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
- UV-resistant acc. to DIN EN ISO 4892-2
- weather-resistant acc. to DIN EN ISO 4892-2
- certifications and approvals:
- EAC
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
- for use in energy supply systems:
- 1) the assembly instructions must be observed
- 2) for further application parameters, please refer to the selection tables
- 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems
Application
- Drag chain compatible cable with overall screen and stranded in pairs that offers operational possibilities where outer electrical influences at high frequence may cause interference of impulse transmission; suitable for permanent flexible operations in machinery, machine tools, robot technics, for movable automated machinery parts and multi-shift-operation as a transmission-cable. This highly flexible data cable with enhanced sliding capabilities by using PP-core insulation and an adhesion-low and cut-resistant PUR-outer sheath, guarantees optimum durability and is highly economic.
- EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.