

RADOX® 4 GKW-AX 1800V M
Technical Data RADOX® 4 GKW-AX 1800V M
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® 4 GKW-AX 1800V M
All articles RADOX® 4 GKW-AX 1800V M
Item description
Part no.
|
Part no. H&S | Outer Ø app. mm | Weight app. kg / km | Cu-weight kg/km | ||
---|---|---|---|---|---|---|
RADOX® 4 GKW-AX 1800V M black 1 x 0.5 mm² 35223 | 84118052 | 2.5 | 11 | 4.8 |
|
view |
Article details
Part no.
35223
Item description
RADOX® 4 GKW-AX 1800V M black 1 x 0.5 mm²
Part no. H&S
84118052
Outer Ø app. mm
2.5
Weight app. kg / km
11
Cu-weight kg/km
4.8
Copper base EUR/100 kg
0
PU/m
500,3000
break package
no
EAN / GTIN
4060892288623
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M grey 1 x 0.5 mm² 11006746 | 84118058 | 2.5 | 11 | 4.8 |
|
view |
Article details
Part no.
11006746
Item description
RADOX® 4 GKW-AX 1800V M grey 1 x 0.5 mm²
Part no. H&S
84118058
Outer Ø app. mm
2.5
Weight app. kg / km
11
Cu-weight kg/km
4.8
Copper base EUR/100 kg
0
PU/m
500,3000
break package
no
EAN / GTIN
4060892288876
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M brown 1 x 0.5 mm² 11006743 | 84118053 | 2.5 | 11 | 4.8 |
|
view |
Article details
Part no.
11006743
Item description
RADOX® 4 GKW-AX 1800V M brown 1 x 0.5 mm²
Part no. H&S
84118053
Outer Ø app. mm
2.5
Weight app. kg / km
11
Cu-weight kg/km
4.8
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288845
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M blue 1 x 0.5 mm² 11006744 | 84118056 | 2.5 | 11 | 4.8 |
|
view |
Article details
Part no.
11006744
Item description
RADOX® 4 GKW-AX 1800V M blue 1 x 0.5 mm²
Part no. H&S
84118056
Outer Ø app. mm
2.5
Weight app. kg / km
11
Cu-weight kg/km
4.8
Copper base EUR/100 kg
0
PU/m
500,3000
break package
no
EAN / GTIN
4060892288852
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M red 1 x 0.5 mm² 11006745 | 84118057 | 2.5 | 11 | 4.8 |
|
view |
Article details
Part no.
11006745
Item description
RADOX® 4 GKW-AX 1800V M red 1 x 0.5 mm²
Part no. H&S
84118057
Outer Ø app. mm
2.5
Weight app. kg / km
11
Cu-weight kg/km
4.8
Copper base EUR/100 kg
0
PU/m
500,3000
break package
no
EAN / GTIN
4060892288869
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M orange 1 x 0.5 mm² 11006761 | 85068090 | 2.5 | 11 | 4.8 |
|
view |
Article details
Part no.
11006761
Item description
RADOX® 4 GKW-AX 1800V M orange 1 x 0.5 mm²
Part no. H&S
85068090
Outer Ø app. mm
2.5
Weight app. kg / km
11
Cu-weight kg/km
4.8
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892289026
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M black 1 x 0.75 mm² 11006747 | 84118059 | 2.7 | 14.2 | 7.2 |
|
view |
Article details
Part no.
11006747
Item description
RADOX® 4 GKW-AX 1800V M black 1 x 0.75 mm²
Part no. H&S
84118059
Outer Ø app. mm
2.7
Weight app. kg / km
14.2
Cu-weight kg/km
7.2
Copper base EUR/100 kg
0
PU/m
500,2500
break package
no
EAN / GTIN
4060892288883
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M red 1 x 0.75 mm² 11006763 | 85070897 | 2.7 | 14.2 | 7.2 |
|
view |
Article details
Part no.
11006763
Item description
RADOX® 4 GKW-AX 1800V M red 1 x 0.75 mm²
Part no. H&S
85070897
Outer Ø app. mm
2.7
Weight app. kg / km
14.2
Cu-weight kg/km
7.2
Copper base EUR/100 kg
0
PU/m
500,2500
break package
no
EAN / GTIN
4060892289040
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M black 1 x 1 mm² 34458 | 12555986 | 3 | 18 | 9.6 |
|
view |
Article details
Part no.
34458
Item description
RADOX® 4 GKW-AX 1800V M black 1 x 1 mm²
Part no. H&S
12555986
Outer Ø app. mm
3
Weight app. kg / km
18
Cu-weight kg/km
9.6
Copper base EUR/100 kg
0
PU/m
500,2000
break package
no
EAN / GTIN
4060892288425
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M brown 1 x 1 mm² 11006738 | 12584492 | 3 | 18 | 9.6 |
|
view |
Article details
Part no.
11006738
Item description
RADOX® 4 GKW-AX 1800V M brown 1 x 1 mm²
Part no. H&S
12584492
Outer Ø app. mm
3
Weight app. kg / km
18
Cu-weight kg/km
9.6
Copper base EUR/100 kg
0
PU/m
500,2000
break package
no
EAN / GTIN
4060892288791
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M yellow 1 x 1 mm² 11006740 | 12586321 | 3 | 18 | 9.6 |
|
view |
Article details
Part no.
11006740
Item description
RADOX® 4 GKW-AX 1800V M yellow 1 x 1 mm²
Part no. H&S
12586321
Outer Ø app. mm
3
Weight app. kg / km
18
Cu-weight kg/km
9.6
Copper base EUR/100 kg
0
PU/m
500,2000
break package
no
EAN / GTIN
4060892288814
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M black 1 x 1.5 mm² 34459 | 12536686 | 3.4 | 24.5 | 14.4 |
|
view |
Article details
Part no.
34459
Item description
RADOX® 4 GKW-AX 1800V M black 1 x 1.5 mm²
Part no. H&S
12536686
Outer Ø app. mm
3.4
Weight app. kg / km
24.5
Cu-weight kg/km
14.4
Copper base EUR/100 kg
0
PU/m
500,1500
break package
no
EAN / GTIN
4060892288432
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M grey 1 x 1.5 mm² 11006731 | 12567226 | 3.4 | 24.5 | 14.4 |
|
view |
Article details
Part no.
11006731
Item description
RADOX® 4 GKW-AX 1800V M grey 1 x 1.5 mm²
Part no. H&S
12567226
Outer Ø app. mm
3.4
Weight app. kg / km
24.5
Cu-weight kg/km
14.4
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288722
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M brown 1 x 1.5 mm² 11006765 | 85078975 | 3.4 | 24.5 | 14.4 |
|
view |
Article details
Part no.
11006765
Item description
RADOX® 4 GKW-AX 1800V M brown 1 x 1.5 mm²
Part no. H&S
85078975
Outer Ø app. mm
3.4
Weight app. kg / km
24.5
Cu-weight kg/km
14.4
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892289064
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M blue 1 x 1.5 mm² 11006723 | 12543842 | 3.4 | 24.5 | 14.4 |
|
view |
Article details
Part no.
11006723
Item description
RADOX® 4 GKW-AX 1800V M blue 1 x 1.5 mm²
Part no. H&S
12543842
Outer Ø app. mm
3.4
Weight app. kg / km
24.5
Cu-weight kg/km
14.4
Copper base EUR/100 kg
0
PU/m
500,1500
break package
no
EAN / GTIN
4060892288647
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M white 1 x 1.5 mm² 11006764 | 85078973 | 3.4 | 24.5 | 14.4 |
|
view |
Article details
Part no.
11006764
Item description
RADOX® 4 GKW-AX 1800V M white 1 x 1.5 mm²
Part no. H&S
85078973
Outer Ø app. mm
3.4
Weight app. kg / km
24.5
Cu-weight kg/km
14.4
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892289057
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M yellow 1 x 1.5 mm² 11006728 | 12562189 | 3.4 | 24.5 | 14.4 |
|
view |
Article details
Part no.
11006728
Item description
RADOX® 4 GKW-AX 1800V M yellow 1 x 1.5 mm²
Part no. H&S
12562189
Outer Ø app. mm
3.4
Weight app. kg / km
24.5
Cu-weight kg/km
14.4
Copper base EUR/100 kg
0
PU/m
500,1500
break package
no
EAN / GTIN
4060892288692
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M red 1 x 1.5 mm² 35241 | 12555769 | 3.4 | 24.5 | 14.4 |
|
view |
Article details
Part no.
35241
Item description
RADOX® 4 GKW-AX 1800V M red 1 x 1.5 mm²
Part no. H&S
12555769
Outer Ø app. mm
3.4
Weight app. kg / km
24.5
Cu-weight kg/km
14.4
Copper base EUR/100 kg
0
PU/m
500,1500
break package
no
EAN / GTIN
4060892288630
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M black 1 x 2.5 mm² 34460 | 12536692 | 3.8 | 34.9 | 24 |
|
view |
Article details
Part no.
34460
Item description
RADOX® 4 GKW-AX 1800V M black 1 x 2.5 mm²
Part no. H&S
12536692
Outer Ø app. mm
3.8
Weight app. kg / km
34.9
Cu-weight kg/km
24
Copper base EUR/100 kg
0
PU/m
500,1000
break package
no
EAN / GTIN
4060892288449
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M grey 1 x 2.5 mm² 11006742 | 84091279 | 3.8 | 34.9 | 24 |
|
view |
Article details
Part no.
11006742
Item description
RADOX® 4 GKW-AX 1800V M grey 1 x 2.5 mm²
Part no. H&S
84091279
Outer Ø app. mm
3.8
Weight app. kg / km
34.9
Cu-weight kg/km
24
Copper base EUR/100 kg
0
PU/m
500,1000
break package
no
EAN / GTIN
4060892288838
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M brown 1 x 2.5 mm² 11006739 | 12584664 | 3.8 | 34.9 | 24 |
|
view |
Article details
Part no.
11006739
Item description
RADOX® 4 GKW-AX 1800V M brown 1 x 2.5 mm²
Part no. H&S
12584664
Outer Ø app. mm
3.8
Weight app. kg / km
34.9
Cu-weight kg/km
24
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288807
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M blue 1 x 2.5 mm² 11006760 | 85067625 | 3.8 | 34.9 | 24 |
|
view |
Article details
Part no.
11006760
Item description
RADOX® 4 GKW-AX 1800V M blue 1 x 2.5 mm²
Part no. H&S
85067625
Outer Ø app. mm
3.8
Weight app. kg / km
34.9
Cu-weight kg/km
24
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892289019
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M red 1 x 2.5 mm² 11006725 | 12554310 | 3.8 | 34.9 | 24 |
|
view |
Article details
Part no.
11006725
Item description
RADOX® 4 GKW-AX 1800V M red 1 x 2.5 mm²
Part no. H&S
12554310
Outer Ø app. mm
3.8
Weight app. kg / km
34.9
Cu-weight kg/km
24
Copper base EUR/100 kg
0
PU/m
500,1000
break package
no
EAN / GTIN
4060892288661
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M yellow 1 x 2.5 mm² 11006759 | 85067621 | 3.8 | 34.9 | 24 |
|
view |
Article details
Part no.
11006759
Item description
RADOX® 4 GKW-AX 1800V M yellow 1 x 2.5 mm²
Part no. H&S
85067621
Outer Ø app. mm
3.8
Weight app. kg / km
34.9
Cu-weight kg/km
24
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892289002
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M black 1 x 4 mm² 34461 | 12536694 | 4.5 | 52.8 | 38.4 |
|
view |
Article details
Part no.
34461
Item description
RADOX® 4 GKW-AX 1800V M black 1 x 4 mm²
Part no. H&S
12536694
Outer Ø app. mm
4.5
Weight app. kg / km
52.8
Cu-weight kg/km
38.4
Copper base EUR/100 kg
0
PU/m
500,1000
break package
no
EAN / GTIN
4060892288456
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M blue 1 x 4 mm² 34938 | 85066538 | 4.5 | 52.8 | 38.4 |
|
view |
Article details
Part no.
34938
Item description
RADOX® 4 GKW-AX 1800V M blue 1 x 4 mm²
Part no. H&S
85066538
Outer Ø app. mm
4.5
Weight app. kg / km
52.8
Cu-weight kg/km
38.4
Copper base EUR/100 kg
0
PU/m
500,1000
break package
no
EAN / GTIN
4060892288586
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M red 1 x 4 mm² 34940 | 12559555 | 4.5 | 52.8 | 38.4 |
|
view |
Article details
Part no.
34940
Item description
RADOX® 4 GKW-AX 1800V M red 1 x 4 mm²
Part no. H&S
12559555
Outer Ø app. mm
4.5
Weight app. kg / km
52.8
Cu-weight kg/km
38.4
Copper base EUR/100 kg
0
PU/m
500,1000
break package
no
EAN / GTIN
4060892288609
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M white 1 x 4 mm² 11006750 | 85023707 | 4.5 | 52.8 | 38.4 |
|
view |
Article details
Part no.
11006750
Item description
RADOX® 4 GKW-AX 1800V M white 1 x 4 mm²
Part no. H&S
85023707
Outer Ø app. mm
4.5
Weight app. kg / km
52.8
Cu-weight kg/km
38.4
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288913
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M yellow 1 x 4 mm² 34939 | 85067561 | 4.5 | 52.8 | 38.4 |
|
view |
Article details
Part no.
34939
Item description
RADOX® 4 GKW-AX 1800V M yellow 1 x 4 mm²
Part no. H&S
85067561
Outer Ø app. mm
4.5
Weight app. kg / km
52.8
Cu-weight kg/km
38.4
Copper base EUR/100 kg
0
PU/m
500,1000
break package
no
EAN / GTIN
4060892288593
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M black 1 x 6 mm² 34462 | 12536696 | 5.2 | 74 | 57.6 |
|
view |
Article details
Part no.
34462
Item description
RADOX® 4 GKW-AX 1800V M black 1 x 6 mm²
Part no. H&S
12536696
Outer Ø app. mm
5.2
Weight app. kg / km
74
Cu-weight kg/km
57.6
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288463
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M blue 1 x 6 mm² 11006732 | 12568594 | 5.2 | 74 | 57.6 |
|
view |
Article details
Part no.
11006732
Item description
RADOX® 4 GKW-AX 1800V M blue 1 x 6 mm²
Part no. H&S
12568594
Outer Ø app. mm
5.2
Weight app. kg / km
74
Cu-weight kg/km
57.6
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288739
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M red 1 x 6 mm² 11006736 | 12582984 | 5.2 | 74 | 57.6 |
|
view |
Article details
Part no.
11006736
Item description
RADOX® 4 GKW-AX 1800V M red 1 x 6 mm²
Part no. H&S
12582984
Outer Ø app. mm
5.2
Weight app. kg / km
74
Cu-weight kg/km
57.6
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288777
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M white 1 x 6 mm² 11006741 | 84090550 | 5.2 | 74 | 57.6 |
|
view |
Article details
Part no.
11006741
Item description
RADOX® 4 GKW-AX 1800V M white 1 x 6 mm²
Part no. H&S
84090550
Outer Ø app. mm
5.2
Weight app. kg / km
74
Cu-weight kg/km
57.6
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288821
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M yellow 1 x 6 mm² 11006751 | 85031740 | 5.2 | 74 | 57.6 |
|
view |
Article details
Part no.
11006751
Item description
RADOX® 4 GKW-AX 1800V M yellow 1 x 6 mm²
Part no. H&S
85031740
Outer Ø app. mm
5.2
Weight app. kg / km
74
Cu-weight kg/km
57.6
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288920
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M black 1 x 10 mm² 34463 | 12545527 | 6.4 | 123 | 96 |
|
view |
Article details
Part no.
34463
Item description
RADOX® 4 GKW-AX 1800V M black 1 x 10 mm²
Part no. H&S
12545527
Outer Ø app. mm
6.4
Weight app. kg / km
123
Cu-weight kg/km
96
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288470
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M blue 1 x 10 mm² 11006758 | 85067547 | 6.4 | 123 | 96 |
|
view |
Article details
Part no.
11006758
Item description
RADOX® 4 GKW-AX 1800V M blue 1 x 10 mm²
Part no. H&S
85067547
Outer Ø app. mm
6.4
Weight app. kg / km
123
Cu-weight kg/km
96
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288999
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M red 1 x 10 mm² 11006737 | 12582985 | 6.4 | 123 | 96 |
|
view |
Article details
Part no.
11006737
Item description
RADOX® 4 GKW-AX 1800V M red 1 x 10 mm²
Part no. H&S
12582985
Outer Ø app. mm
6.4
Weight app. kg / km
123
Cu-weight kg/km
96
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288784
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M yellow 1 x 10 mm² 11006757 | 85067546 | 6.4 | 123 | 96 |
|
view |
Article details
Part no.
11006757
Item description
RADOX® 4 GKW-AX 1800V M yellow 1 x 10 mm²
Part no. H&S
85067546
Outer Ø app. mm
6.4
Weight app. kg / km
123
Cu-weight kg/km
96
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288982
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M black 1 x 16 mm² 34464 | 12545528 | 8.4 | 192 | 153.6 |
|
view |
Article details
Part no.
34464
Item description
RADOX® 4 GKW-AX 1800V M black 1 x 16 mm²
Part no. H&S
12545528
Outer Ø app. mm
8.4
Weight app. kg / km
192
Cu-weight kg/km
153.6
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288487
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M blue 1 x 16 mm² 11006755 | 85067520 | 8.4 | 192 | 153.6 |
|
view |
Article details
Part no.
11006755
Item description
RADOX® 4 GKW-AX 1800V M blue 1 x 16 mm²
Part no. H&S
85067520
Outer Ø app. mm
8.4
Weight app. kg / km
192
Cu-weight kg/km
153.6
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288968
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M red 1 x 16 mm² 11006729 | 12566008 | 8.4 | 192 | 153.6 |
|
view |
Article details
Part no.
11006729
Item description
RADOX® 4 GKW-AX 1800V M red 1 x 16 mm²
Part no. H&S
12566008
Outer Ø app. mm
8.4
Weight app. kg / km
192
Cu-weight kg/km
153.6
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288708
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M yellow 1 x 16 mm² 11006756 | 85067521 | 8.4 | 192 | 153.6 |
|
view |
Article details
Part no.
11006756
Item description
RADOX® 4 GKW-AX 1800V M yellow 1 x 16 mm²
Part no. H&S
85067521
Outer Ø app. mm
8.4
Weight app. kg / km
192
Cu-weight kg/km
153.6
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288975
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M black 1 x 25 mm² 34465 | 12545529 | 10.2 | 288 | 240 |
|
view |
Article details
Part no.
34465
Item description
RADOX® 4 GKW-AX 1800V M black 1 x 25 mm²
Part no. H&S
12545529
Outer Ø app. mm
10.2
Weight app. kg / km
288
Cu-weight kg/km
240
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288494
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M red 1 x 25 mm² 11006733 | 12568968 | 10.2 | 288 | 240 |
|
view |
Article details
Part no.
11006733
Item description
RADOX® 4 GKW-AX 1800V M red 1 x 25 mm²
Part no. H&S
12568968
Outer Ø app. mm
10.2
Weight app. kg / km
288
Cu-weight kg/km
240
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288746
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M black 1 x 35 mm² 34466 | 12545530 | 11.7 | 406 | 336 |
|
view |
Article details
Part no.
34466
Item description
RADOX® 4 GKW-AX 1800V M black 1 x 35 mm²
Part no. H&S
12545530
Outer Ø app. mm
11.7
Weight app. kg / km
406
Cu-weight kg/km
336
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288500
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M blue 1 x 35 mm² 11006748 | 85019626 | 11.7 | 406 | 336 |
|
view |
Article details
Part no.
11006748
Item description
RADOX® 4 GKW-AX 1800V M blue 1 x 35 mm²
Part no. H&S
85019626
Outer Ø app. mm
11.7
Weight app. kg / km
406
Cu-weight kg/km
336
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288890
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M red 1 x 35 mm² 35201 | 12568008 | 11.7 | 406 | 336 |
|
view |
Article details
Part no.
35201
Item description
RADOX® 4 GKW-AX 1800V M red 1 x 35 mm²
Part no. H&S
12568008
Outer Ø app. mm
11.7
Weight app. kg / km
406
Cu-weight kg/km
336
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288616
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M yellow 1 x 35 mm² 11006749 | 85019627 | 11.7 | 406 | 336 |
|
view |
Article details
Part no.
11006749
Item description
RADOX® 4 GKW-AX 1800V M yellow 1 x 35 mm²
Part no. H&S
85019627
Outer Ø app. mm
11.7
Weight app. kg / km
406
Cu-weight kg/km
336
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288906
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M black 1 x 50 mm² 34467 | 12545531 | 13.5 | 561 | 480 |
|
view |
Article details
Part no.
34467
Item description
RADOX® 4 GKW-AX 1800V M black 1 x 50 mm²
Part no. H&S
12545531
Outer Ø app. mm
13.5
Weight app. kg / km
561
Cu-weight kg/km
480
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288517
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M red 1 x 50 mm² 11006734 | 12582459 | 13.5 | 561 | 480 |
|
view |
Article details
Part no.
11006734
Item description
RADOX® 4 GKW-AX 1800V M red 1 x 50 mm²
Part no. H&S
12582459
Outer Ø app. mm
13.5
Weight app. kg / km
561
Cu-weight kg/km
480
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288753
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M black 1 x 70 mm² 34468 | 12545532 | 15.8 | 749 | 672 |
|
view |
Article details
Part no.
34468
Item description
RADOX® 4 GKW-AX 1800V M black 1 x 70 mm²
Part no. H&S
12545532
Outer Ø app. mm
15.8
Weight app. kg / km
749
Cu-weight kg/km
672
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288524
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M red 1 x 70 mm² 11006730 | 12566010 | 15.8 | 749 | 672 |
|
view |
Article details
Part no.
11006730
Item description
RADOX® 4 GKW-AX 1800V M red 1 x 70 mm²
Part no. H&S
12566010
Outer Ø app. mm
15.8
Weight app. kg / km
749
Cu-weight kg/km
672
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288715
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M black 1 x 95 mm² 34469 | 12545533 | 17.5 | 959 | 912 |
|
view |
Article details
Part no.
34469
Item description
RADOX® 4 GKW-AX 1800V M black 1 x 95 mm²
Part no. H&S
12545533
Outer Ø app. mm
17.5
Weight app. kg / km
959
Cu-weight kg/km
912
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288531
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M red 1 x 95 mm² 11006735 | 12582460 | 17.5 | 959 | 912 |
|
view |
Article details
Part no.
11006735
Item description
RADOX® 4 GKW-AX 1800V M red 1 x 95 mm²
Part no. H&S
12582460
Outer Ø app. mm
17.5
Weight app. kg / km
959
Cu-weight kg/km
912
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288760
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M black 1 x 120 mm² 34470 | 12544522 | 19.8 | 1217 | 1152 |
|
view |
Article details
Part no.
34470
Item description
RADOX® 4 GKW-AX 1800V M black 1 x 120 mm²
Part no. H&S
12544522
Outer Ø app. mm
19.8
Weight app. kg / km
1217
Cu-weight kg/km
1152
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288548
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M red 1 x 120 mm² 11006762 | 85070814 | 19.8 | 1217 | 1152 |
|
view |
Article details
Part no.
11006762
Item description
RADOX® 4 GKW-AX 1800V M red 1 x 120 mm²
Part no. H&S
85070814
Outer Ø app. mm
19.8
Weight app. kg / km
1217
Cu-weight kg/km
1152
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892289033
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M black 1 x 150 mm² 34471 | 12545534 | 22.1 | 1522 | 1440 |
|
view |
Article details
Part no.
34471
Item description
RADOX® 4 GKW-AX 1800V M black 1 x 150 mm²
Part no. H&S
12545534
Outer Ø app. mm
22.1
Weight app. kg / km
1522
Cu-weight kg/km
1440
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288555
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M blue 1 x 150 mm² 11006753 | 85067494 | 22.1 | 1522 | 1440 |
|
view |
Article details
Part no.
11006753
Item description
RADOX® 4 GKW-AX 1800V M blue 1 x 150 mm²
Part no. H&S
85067494
Outer Ø app. mm
22.1
Weight app. kg / km
1522
Cu-weight kg/km
1440
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288944
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M red 1 x 150 mm² 11006752 | 85067468 | 22.1 | 1522 | 1440 |
|
view |
Article details
Part no.
11006752
Item description
RADOX® 4 GKW-AX 1800V M red 1 x 150 mm²
Part no. H&S
85067468
Outer Ø app. mm
22.1
Weight app. kg / km
1522
Cu-weight kg/km
1440
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288937
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M yellow 1 x 150 mm² 11006754 | 85067495 | 22.1 | 1522 | 1440 |
|
view |
Article details
Part no.
11006754
Item description
RADOX® 4 GKW-AX 1800V M yellow 1 x 150 mm²
Part no. H&S
85067495
Outer Ø app. mm
22.1
Weight app. kg / km
1522
Cu-weight kg/km
1440
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288951
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M black 1 x 185 mm² 34472 | 12544523 | 24 | 1841 | 1776 |
|
view |
Article details
Part no.
34472
Item description
RADOX® 4 GKW-AX 1800V M black 1 x 185 mm²
Part no. H&S
12544523
Outer Ø app. mm
24
Weight app. kg / km
1841
Cu-weight kg/km
1776
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288562
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M red 1 x 185 mm² 11006727 | 12559659 | 24 | 1841 | 1776 |
|
view |
Article details
Part no.
11006727
Item description
RADOX® 4 GKW-AX 1800V M red 1 x 185 mm²
Part no. H&S
12559659
Outer Ø app. mm
24
Weight app. kg / km
1841
Cu-weight kg/km
1776
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288685
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M black 1 x 240 mm² 34752 | 12547684 | 27 | 2344 | 2304 |
|
view |
Article details
Part no.
34752
Item description
RADOX® 4 GKW-AX 1800V M black 1 x 240 mm²
Part no. H&S
12547684
Outer Ø app. mm
27
Weight app. kg / km
2344
Cu-weight kg/km
2304
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288579
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M black 1 x 300 mm² 11006724 | 12552906 | 29.9 | 2913 | 2880 |
|
view |
Article details
Part no.
11006724
Item description
RADOX® 4 GKW-AX 1800V M black 1 x 300 mm²
Part no. H&S
12552906
Outer Ø app. mm
29.9
Weight app. kg / km
2913
Cu-weight kg/km
2880
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288654
customs tariff number
85446010
|
||||||
RADOX® 4 GKW-AX 1800V M black 1 x 400 mm² 11006726 | 12555997 | 34.1 | 3885 | 3840 |
|
view |
Article details
Part no.
11006726
Item description
RADOX® 4 GKW-AX 1800V M black 1 x 400 mm²
Part no. H&S
12555997
Outer Ø app. mm
34.1
Weight app. kg / km
3885
Cu-weight kg/km
3840
Copper base EUR/100 kg
0
PU/m
break package
yes
EAN / GTIN
4060892288678
customs tariff number
85446010
|