PURö-JZ-HF / PURö-J-HF / PURö-OZ-HF

  • product.icon.logo_eac_master
  • UV-resistant
  • robust
  • suitable for drag chains
  • Length marking in meters
  • product.icon.logo_ukca
  • UV-beständig
  • zur Verwendung im Freien
  • abrieb-, kerb- und verschleißfest
  • für den permanent bewegten Einsatz in Energieführungsketten

Technical Data

PUR drag chain cable in alignment with DIN VDE 0285-525-1 / DIN EN 50525-1
Temperature range flexible -20°C to +80°C
fixed -40°C to +80°C
Nominal voltage AC U0/U 300/500 V
Test voltage core/core 4000 V
Breakdown voltage 8000 V
Minimum bending radius flexible 7.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

  • Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
  • Core insulation: oil-resistant PVC in alignment with DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
  • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
  • G = with protective conductor GN-YE, in the outer layer,
  • x = without protective conductor (OZ)
  • Cores stranded in layers with optimally matched lay lengths
  • Fleece wrapping
  • Outer sheath: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
  • Sheath colour: grey (RAL 7001)
  • Length marking: in metres

Properties

  • resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
  • highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
  • for outdoor use
  • suitable for use in drag chains
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
  • weather-resistant acc. to DIN EN ISO 4892-2
  • certifications and approvals:
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
  • for use in energy supply systems:
  • 1) the assembly instructions must be observed
  • 2) for further application parameters, please refer to the selection tables
  • 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems

Application

  • Extremely robust drag chain cable, which is distinguished by its high abrasion resistance and notch-tensile strength properties. Due to its resistance to mineral oils, notably against coolant emulsions, it is suited for use in particularly critical locations in machine, tool and plant construction, rolling mills and steelworks. Due to its high abrasion resistance and small bending radius, it is ideally suited for use in drag chain systems.

All articles PURö-JZ-HF / PURö-J-HF / PURö-OZ-HF

Filter / Sorting

No. of Cores
Cross-section (mm²)
Protective Conductor
Outer diameter
Properties
Item description
Part no.
Outer Ø mm (approx.) AWG (approx.) Cu-weight kg/km Weight kg/km (approx.)
PURö-OZ-HF grey 2 x 0.5 mm² 15520 4.9 20 9.6 45.0 view
PURö-JZ-HF grey 3 G 0.5 mm² 15521 5.2 20 14.0 56.0 view
PURö-JZ-HF grey 4 G 0.5 mm² 15522 5.6 20 19.0 69.0 view
PURö-JZ-HF grey 5 G 0.5 mm² 15523 6.3 20 24.0 92.0 view
PURö-JZ-HF grey 7 G 0.5 mm² 15524 7.6 20 34.0 126.0 view
PURö-OZ-HF grey 7 x 0.5 mm² 16161 7.6 20 34.0 126.0 view
PURö-JZ-HF grey 8 G 0.5 mm² 15525 8.2 20 38.0 136.0 view
PURö-JZ-HF grey 10 G 0.5 mm² 15526 9.3 20 48.0 158.0 view
PURö-JZ-HF grey 12 G 0.5 mm² 15527 9.3 20 58.0 176.0 view
PURö-JZ-HF grey 14 G 0.5 mm² 15528 9.7 20 67.0 212.0 view
PURö-JZ-HF grey 18 G 0.5 mm² 15529 11.0 20 86.0 283.0 view
PURö-JZ-HF grey 21 G 0.5 mm² 15530 12.3 20 96.0 310.0 view
PURö-JZ-HF grey 25 G 0.5 mm² 15531 13.6 20 120.0 330.0 view
PURö-JZ-HF grey 30 G 0.5 mm² 15532 13.8 20 144.0 390.0 view
PURö-JZ-HF grey 34 G 0.5 mm² 15533 15.1 20 163.0 420.0 view
PURö-JZ-HF grey 42 G 0.5 mm² 15534 16.4 20 202.0 500.0 view
PURö-JZ-HF grey 50 G 0.5 mm² 15535 17.9 20 240.0 580.0 view
PURö-OZ-HF grey 2 x 0.75 mm² 15538 5.4 19 14.0 57.0 view
PURö-JZ-HF grey 3 G 0.75 mm² 15539 5.7 19 22.0 72.0 view
PURö-JZ-HF grey 4 G 0.75 mm² 15540 6.5 19 29.0 97.0 view
PURö-JZ-HF grey 5 G 0.75 mm² 15541 7.0 19 36.0 119.0 view
PURö-JZ-HF grey 7 G 0.75 mm² 15542 8.4 19 50.0 165.0 view
PURö-JZ-HF grey 8 G 0.75 mm² 15543 9.3 19 58.0 189.0 view
PURö-JZ-HF grey 10 G 0.75 mm² 15544 10.5 19 72.0 214.0 view
PURö-JZ-HF grey 12 G 0.75 mm² 15545 10.5 19 86.0 247.0 view
PURö-JZ-HF grey 14 G 0.75 mm² 15546 11.1 19 101.0 283.0 view
PURö-JZ-HF grey 18 G 0.75 mm² 15547 12.4 19 130.0 356.0 view
PURö-JZ-HF grey 21 G 0.75 mm² 15548 13.9 19 151.0 502.0 view
PURö-JZ-HF grey 25 G 0.75 mm² 15549 15.3 19 180.0 698.0 view
PURö-JZ-HF grey 30 G 0.75 mm² 15550 15.7 19 216.0 720.0 view
PURö-JZ-HF grey 34 G 0.75 mm² 15551 17.0 19 245.0 770.0 view
PURö-JZ-HF grey 42 G 0.75 mm² 15552 18.5 19 302.0 840.0 view
PURö-JZ-HF grey 50 G 0.75 mm² 15553 20.3 19 360.0 990.0 view
PURö-OZ-HF grey 2 x 1 mm² 15556 5.7 18 19.0 64.0 view
PURö-JZ-HF grey 3 G 1 mm² 15557 6.3 18 29.0 83.0 view
PURö-JZ-HF grey 4 G 1 mm² 15558 6.8 18 38.0 113.0 view
PURö-JZ-HF grey 5 G 1 mm² 15559 7.6 18 48.0 137.0 view
PURö-JZ-HF grey 7 G 1 mm² 15560 9.2 18 67.0 191.0 view
PURö-JZ-HF grey 8 G 1 mm² 15561 9.8 18 77.0 218.0 view
PURö-JZ-HF grey 10 G 1 mm² 15562 11.2 18 96.0 251.0 view
PURö-JZ-HF grey 12 G 1 mm² 15563 11.2 18 115.0 294.0 view
PURö-JZ-HF grey 14 G 1 mm² 15564 11.9 18 134.0 337.0 view
PURö-JZ-HF grey 18 G 1 mm² 15565 13.4 18 173.0 420.0 view
PURö-JZ-HF grey 21 G 1 mm² 15566 14.9 18 196.0 504.0 view
PURö-JZ-HF grey 25 G 1 mm² 15567 16.5 18 240.0 600.0 view
PURö-JZ-HF grey 32 G 1 mm² 15568 17.6 18 308.0 732.0 view
PURö-JZ-HF grey 34 G 1 mm² 15569 18.3 18 326.0 776.0 view
PURö-JZ-HF grey 41 G 1 mm² 15570 19.8 18 394.0 925.0 view
PURö-JZ-HF grey 42 G 1 mm² 15571 19.8 18 403.0 949.0 view
PURö-JZ-HF grey 50 G 1 mm² 15572 21.7 18 480.0 1092.0 view
PURö-JZ-HF grey 65 G 1 mm² 15573 24.9 18 624.0 1400.0 view
PURö-OZ-HF grey 2 x 1.5 mm² 15575 6.5 16 29.0 90.0 view
PURö-JZ-HF grey 3 G 1.5 mm² 15576 6.9 16 43.0 117.0 view
PURö-JZ-HF grey 4 G 1.5 mm² 15577 7.7 16 58.0 147.0 view
PURö-JZ-HF grey 5 G 1.5 mm² 15578 8.5 16 72.0 181.0 view
PURö-JZ-HF grey 7 G 1.5 mm² 15579 10.4 16 101.0 274.0 view
PURö-JZ-HF grey 8 G 1.5 mm² 15580 11.1 16 115.0 313.0 view
PURö-JZ-HF grey 10 G 1.5 mm² 15581 12.6 16 144.0 344.0 view
PURö-JZ-HF grey 12 G 1.5 mm² 15582 12.6 16 173.0 391.0 view
PURö-JZ-HF grey 14 G 1.5 mm² 15583 13.4 16 202.0 457.0 view
PURö-JZ-HF grey 18 G 1.5 mm² 15584 15.1 16 259.0 589.0 view
PURö-JZ-HF grey 21 G 1.5 mm² 15585 16.8 16 302.0 680.0 view
PURö-JZ-HF grey 25 G 1.5 mm² 15586 18.6 16 360.0 801.0 view
PURö-JZ-HF grey 30 G 1.5 mm² 15587 19.1 16 410.0 938.0 view
PURö-JZ-HF grey 34 G 1.5 mm² 15588 20.8 16 490.0 1048.0 view
PURö-JZ-HF grey 42 G 1.5 mm² 15589 22.5 16 605.0 1290.0 view
PURö-JZ-HF grey 50 G 1.5 mm² 15590 24.8 16 720.0 1520.0 view
PURö-JZ-HF grey 61 G 1.5 mm² 15591 27.3 16 889.0 1850.0 view
PURö-JZ-HF grey 65 G 1.5 mm² 15592 28.2 16 940.0 1970.0 view
PURö-OZ-HF grey 2 x 2.5 mm² 15620 7.9 14 48.0 128.0 view
PURö-JZ-HF grey 3 G 2.5 mm² 15621 8.4 14 72.0 160.0 view
PURö-JZ-HF grey 4 G 2.5 mm² 15622 9.4 14 96.0 200.0 view
PURö-JZ-HF grey 5 G 2.5 mm² 15623 10.5 14 120.0 268.0 view
PURö-JZ-HF grey 7 G 2.5 mm² 15624 12.6 14 168.0 357.0 view
PURö-JZ-HF grey 12 G 2.5 mm² 15625 15.5 14 288.0 571.0 view
PURö-JZ-HF grey 14 G 2.5 mm² 15626 16.5 14 336.0 612.0 view
PURö-JZ-HF grey 18 G 2.5 mm² 15627 18.5 14 432.0 800.0 view
PURö-JZ-HF grey 25 G 2.5 mm² 15628 23.0 14 600.0 1100.0 view
PURö-OZ-HF grey 2 x 4 mm² 15630 9.3 12 77.0 190.0 view
PURö-JZ-HF grey 3 G 4 mm² 15631 9.9 12 115.0 250.0 view
PURö-JZ-HF grey 4 G 4 mm² 15632 11.1 12 154.0 320.0 view
PURö-JZ-HF grey 5 G 4 mm² 15633 12.3 12 192.0 400.0 view
PURö-JZ-HF grey 7 G 4 mm² 15634 15.0 12 269.0 550.0 view
PURö-J-HF grey 1 G 6 mm² 15653 6.0 10 58.0 81.0 view
PURö-JZ-HF grey 3 G 6 mm² 15636 12.0 10 173.0 350.0 view
PURö-JZ-HF grey 4 G 6 mm² 15637 13.4 10 230.0 500.0 view
PURö-JZ-HF grey 5 G 6 mm² 15638 14.9 10 288.0 580.0 view
PURö-JZ-HF grey 7 G 6 mm² 15639 18.1 10 403.0 800.0 view
PURö-J-HF grey 1 G 10 mm² 15654 7.5 8 96.0 152.0 view
PURö-JZ-HF grey 3 G 10 mm² 15641 15.3 8 288.0 660.0 view
PURö-JZ-HF grey 4 G 10 mm² 15642 17.0 8 384.0 750.0 view
PURö-JZ-HF grey 5 G 10 mm² 15643 19.1 8 480.0 990.0 view
PURö-JZ-HF grey 7 G 10 mm² 15644 23.0 8 672.0 1300.0 view
PURö-J-HF grey 1 G 16 mm² 15655 8.5 6 154.0 215.0 view
PURö-JZ-HF grey 4 G 16 mm² 15645 19.8 6 614.0 1200.0 view
PURö-JZ-HF grey 5 G 16 mm² 15646 22.2 6 768.0 1500.0 view
PURö-JZ-HF grey 7 G 16 mm² 15647 27.0 6 1075.0 1900.0 view
PURö-J-HF grey 1 G 25 mm² 15656 10.4 4 240.0 320.0 view
PURö-JZ-HF grey 4 G 25 mm² 15648 24.1 4 960.0 1700.0 view
PURö-JZ-HF grey 4 G 35 mm² 15649 30.2 2 1344.0 2300.0 view
PURö-JZ-HF grey 4 G 50 mm² 15650 34.2 1 1920.0 2500.0 view
PURö-JZ-HF grey 4 G 70 mm² 15651 38.5 2/0 2688.0 4600.0 view
PURö-JZ-HF grey 4 G 95 mm² 15652 44.9 3/0 3648.0 6400.0 view