PURö-JZ-HF grey 4 G 0.5 mm²
Part no. 15522
- UV resistant
- for outdoor use
- abrasion, notch and wear resistant
- for use in drag chains in continuous motion
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PURö-JZ-HF grey 4 G 0.5 mm²
- Part no.
- 15522
- Item description
- PURö-JZ-HF grey 4 G 0.5 mm²
- AWG (approx.)
- 20
- Outer Ø mm (approx.)
- 5.6
- Cu-weight kg/km
- 19.1
- Weight kg/km (approx.)
- 69.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892132407
- Customs tariff number
- 85444995
Technical Data PURö-JZ-HF grey 4 G 0.5 mm²
PUR drag chain cable in alignment with DIN VDE 0285-525-1 / DIN EN 50525-1 | |
Temperature range | flexible -20°C to +80°C fixed -40°C to +80°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage core/core | 4000 V |
Breakdown voltage | 8000 V |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details PURö-JZ-HF grey 4 G 0.5 mm²
Cable Structure
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
- Core insulation: oil-resistant PVC in alignment with DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor (OZ)
- Cores stranded in layers with optimally matched lay lengths
- Fleece wrapping
- Outer sheath: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
- Sheath colour: grey (RAL 7001)
- Length marking: in metres
Properties
- resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
- highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
- for outdoor use
- suitable for use in drag chains
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
- UV-resistant acc. to DIN EN ISO 4892-2
- weather-resistant acc. to DIN EN ISO 4892-2
- certifications and approvals:
- EAC
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
- for use in energy supply systems:
- 1) the assembly instructions must be observed
- 2) for further application parameters, please refer to the selection tables
- 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems
Application
- Extremely robust drag chain cable, which is distinguished by its high abrasion resistance and notch-tensile strength properties. Due to its resistance to mineral oils, notably against coolant emulsions, it is suited for use in particularly critical locations in machine, tool and plant construction, rolling mills and steelworks. Due to its high abrasion resistance and small bending radius, it is ideally suited for use in drag chain systems.