Marking ring SR 02 0.5 - 0.7 mm²

From € 1,441.60 / 100 Item Net prices

Technical Data

Temperature range -40°C up to +105°C

Details

Cable Structure

  • Copolymer

Properties

  • Halogen-free, resistant to oils, cleaning agents, fuels and alkalis.

Notes

  • 1 unit = 10 rods with each 30 rings

Application

  • Simple handling afforded by applicator characterise these marking rings.
  • The nozzle-shaped applicator is forced onto the cable and the snap-on sleeve pushed with the thumb.
  • The marker sits tight on the cable without slip.
  • Available in white or yellow with black marking.
  • Application:
  • Diameter: 1.0 mm up to 19.0 mm
  • Cross section: 0.10 mm² up to 100 mm²

All articles Marking ring SR 02 0.5 - 0.7 mm²

Filter / Sorting

Item description
Part no.
Colour with inscription Type Cross-section from-to mm² Cable-Ø from-to mm
Marking ring SR 02 -A- white/black coded 0.5 - 0.7 mm² 95100 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -B- white/black coded 0.5 - 0.7 mm² 95101 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -C- white/black coded 0.5 - 0.7 mm² 95102 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -D- white/black coded 0.5 - 0.7 mm² 95103 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -E- white/black coded 0.5 - 0.7 mm² 95104 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -F- white/black coded 0.5 - 0.7 mm² 95105 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -G- white/black coded 0.5 - 0.7 mm² 95106 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -H- white/black coded 0.5 - 0.7 mm² 95107 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -I- white/black coded 0.5 - 0.7 mm² 95108 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -J- white/black coded 0.5 - 0.7 mm² 95109 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -K- white/black coded 0.5 - 0.7 mm² 95110 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -L- white/black coded 0.5 - 0.7 mm² 95111 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -M- white/black coded 0.5 - 0.7 mm² 95112 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -N- white/black coded 0.5 - 0.7 mm² 95113 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -O- white/black coded 0.5 - 0.7 mm² 95114 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -P- white/black coded 0.5 - 0.7 mm² 95115 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -Q- white/black coded 0.5 - 0.7 mm² 95116 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -R- white/black coded 0.5 - 0.7 mm² 95117 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -S- white/black coded 0.5 - 0.7 mm² 95118 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -T- white/black coded 0.5 - 0.7 mm² 95119 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -U- white/black coded 0.5 - 0.7 mm² 95120 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -V- white/black coded 0.5 - 0.7 mm² 95121 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -W- white/black coded 0.5 - 0.7 mm² 95122 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -X- white/black coded 0.5 - 0.7 mm² 95123 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -Y- white/black coded 0.5 - 0.7 mm² 95124 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -Z- white/black coded 0.5 - 0.7 mm² 95125 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -0- white/black coded 0.5 - 0.7 mm² 95160 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -1- white/black coded 0.5 - 0.7 mm² 95161 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -2- white/black coded 0.5 - 0.7 mm² 95162 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -3- white/black coded 0.5 - 0.7 mm² 95163 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -4- white/black coded 0.5 - 0.7 mm² 95164 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -5- white/black coded 0.5 - 0.7 mm² 95165 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -6- white/black coded 0.5 - 0.7 mm² 95166 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -7- white/black coded 0.5 - 0.7 mm² 95167 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -8- white/black coded 0.5 - 0.7 mm² 95168 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -9- white/black coded 0.5 - 0.7 mm² 95169 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 + (plus) white/black coded 0.5 - 0.7 mm² 95180 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 - (minus) white/black coded 0.5 - 0.7 mm² 95181 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 · (dot) white/black coded 0.5 - 0.7 mm² 95182 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 / (slash) white/black coded 0.5 - 0.7 mm² 95183 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 ~ (alternating current) white/black coded 0.5 - 0.7 mm² 95184 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 ↓ (grounding) white/black coded 0.5 - 0.7 mm² 95185 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -neutral- white/black coded 0.5 - 0.7 mm² 95186 weiß/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -A- yellow/black coded 0.5 - 0.7 mm² 95130 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -B- yellow/black coded 0.5 - 0.7 mm² 95131 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -C- yellow/black coded 0.5 - 0.7 mm² 95132 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -D- yellow/black coded 0.5 - 0.7 mm² 95133 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -E- yellow/black coded 0.5 - 0.7 mm² 95134 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -F- yellow/black coded 0.5 - 0.7 mm² 95135 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -G- yellow/black coded 0.5 - 0.7 mm² 95136 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -H- yellow/black coded 0.5 - 0.7 mm² 95137 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -I- yellow/black coded 0.5 - 0.7 mm² 95138 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -J- yellow/black coded 0.5 - 0.7 mm² 95139 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -K- yellow/black coded 0.5 - 0.7 mm² 95140 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -L- yellow/black coded 0.5 - 0.7 mm² 95141 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -M- yellow/black coded 0.5 - 0.7 mm² 95142 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -N- yellow/black coded 0.5 - 0.7 mm² 95143 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -O- yellow/black coded 0.5 - 0.7 mm² 95144 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -P- yellow/black coded 0.5 - 0.7 mm² 95145 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -Q- yellow/black coded 0.5 - 0.7 mm² 95146 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -R- yellow/black coded 0.5 - 0.7 mm² 95147 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -S- yellow/black coded 0.5 - 0.7 mm² 95148 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -T- yellow/black coded 0.5 - 0.7 mm² 95149 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -U- yellow/black coded 0.5 - 0.7 mm² 95150 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -V- yellow/black coded 0.5 - 0.7 mm² 95151 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -W- yellow/black coded 0.5 - 0.7 mm² 95152 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -X- yellow/black coded 0.5 - 0.7 mm² 95153 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -Y- yellow/black coded 0.5 - 0.7 mm² 95154 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -Z- yellow/black coded 0.5 - 0.7 mm² 95155 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -0- yellow/black coded 0.5 - 0.7 mm² 95170 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -1- yellow/black coded 0.5 - 0.7 mm² 95171 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -2- yellow/black coded 0.5 - 0.7 mm² 95172 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -3- yellow/black coded 0.5 - 0.7 mm² 95173 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -4- yellow/black coded 0.5 - 0.7 mm² 95174 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -5- yellow/black coded 0.5 - 0.7 mm² 95175 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -6- yellow/black coded 0.5 - 0.7 mm² 95176 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -7- yellow/black coded 0.5 - 0.7 mm² 95177 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -8- yellow/black coded 0.5 - 0.7 mm² 95178 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -9- yellow/black coded 0.5 - 0.7 mm² 95179 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 + (plus) yellow/black coded 0.5 - 0.7 mm² 95190 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 - (minus) yellow/black coded 0.5 - 0.7 mm² 95191 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 · (dot) yellow/black coded 0.5 - 0.7 mm² 95192 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 / (slash) yellow/black coded 0.5 - 0.7 mm² 95193 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 ~ (alternating current) yellow/black coded 0.5 - 0.7 mm² 95194 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 ↓ (grounding) yellow/black coded 0.5 - 0.7 mm² 95195 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view
Marking ring SR 02 -neutral- yellow/black coded 0.5 - 0.7 mm² 95196 gelb/schwarzer Aufdruck SR 02 0,5 - 0,7 1,4 - 1,8 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus