MESSBOI M10 Longimetry devices Part no. 97924
€ 375.70 / 1 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
97924
Typ
MESSBOI M10 Longimetry devices
Weight app. kg / km
0.5
Cable-Ø app. mm
1 - 15
EAN / GTIN
4060892430572
customs tariff number
84798997

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

  • To avoid material loss
  • Simple design
  • Easy to operate
  • Calibration optional
  • Counter 9999,99 m, with rest button
  • Repeat accuracy +/- 2 %
  • MESSBOI M10 stationary
  • MESSBOI M30 stationary and portable

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible