

K25 Pliers
Technical Data K25 Pliers
All technical data can be found in the data sheet in the Downloads section |
Details K25 Pliers
Cable Structure
- Indent crimping
- Spring-supported tool opening
- For nickel tubular cable lugs
- Length 325 mm
- Weight 600 g
All articles K25 Pliers
Typ
Part no.
|
Cross section min. - max. mm² | PU/pc. | EAN / GTIN | customs tariff number | ||
---|---|---|---|---|---|---|
Pliers K25 905561 | 0,5 - 16,0 | 1 | 4060892429798 | 82032000 |
|
view |
Article details
Part no.
905561
Typ
Pliers K25
Cross section min. - max. mm²
0,5 - 16,0
PU/pc.
1
EAN / GTIN
4060892429798
customs tariff number
82032000
|