

K05 Pliers
Technical Data K05 Pliers
All technical data can be found in the data sheet in the Downloads section |
Details K05 Pliers
Cable Structure
- For terminal lugs and connection sleeves in standard design
- Hexagonal crimping profile, fixed in revolving profile
- Length 390 mm
- Weight 1100 g
All articles K05 Pliers
Typ
Part no.
|
Cross section min. - max. mm² | PU/pc. | EAN / GTIN | customs tariff number | ||
---|---|---|---|---|---|---|
Pliers K05 904734 | 6,0- 50,0 | 1 | 4060892429330 | 82032000 |
|
view |
Article details
Part no.
904734
Typ
Pliers K05
Cross section min. - max. mm²
6,0- 50,0
PU/pc.
1
EAN / GTIN
4060892429330
customs tariff number
82032000
|