JZ-HF / OZ-HF

  • product.icon.logo_vde_reg_nr_master
  • product.icon.logo_eac_master
  • IPA clean room certification
  • suitable for drag chains
  • Length marking in meters
  • product.icon.logo_ukca
  • ölbeständig
  • VDE-registriert
  • für den permanent bewegten Einsatz in Energieführungsketten

Technical Data

PVC drag chain cable in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51
Temperature range flexible -10°C to +80°C
fixed -40°C to +80°C
Nominal voltage AC U0/U 300/500 V
Test voltage core/core 4000 V
Breakdown voltage 8000 V
Minimum bending radius flexible 7.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

  • Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
  • Core insulation: PVC, compound type Z 7225
  • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE, in the outer layer,
  • x = without protective conductor (OZ)
  • Cores stranded in layers with optimally matched lay lengths
  • Fleece wrapping over each stranding layer
  • Outer sheath: oil-resistant special PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM5)
  • Sheath colour: grey (RAL 7001)
  • Length marking: in metres

Properties

  • resistant to: oil
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
  • certifications and approvals:
  • EAC
  • VDE-Reg.-No. 7033

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
  • cleanroom qualification tested on analog types; please note "cleanroom qualification" in your order
  • for use in energy supply systems:
  • 1) the assembly instructions must be observed
  • 2) for further application parameters, please refer to the selection tables
  • 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems
  • VDE-Reg.-No. 7033

Application

  • A highly flexible PVC drag chain cable used for installation in dry and damp rooms, but not outdoors. Used for frequent lifting and bending stress in machine and tool construction, in robotics and on permanently moving machine parts. With free movement, without tensile stress and without forced motion control capabilities, these cables have proven their reliable performance in drag chain applications.

All articles JZ-HF / OZ-HF

Filter / Sorting

No. of Cores
Cross-section (mm²)
Protective Conductor
Outer diameter
Item description
Part no.
Outer Ø mm (approx.) AWG (approx.) Cu-weight kg/km Weight kg/km (approx.)
OZ-HF grey 2 x 0.5 mm² 15001 5.0 20 9.6 38.0 view
JZ-HF grey 3 G 0.5 mm² 15002 5.3 20 14.0 44.0 view
JZ-HF grey 4 G 0.5 mm² 15003 5.7 20 19.0 52.0 view
JZ-HF grey 5 G 0.5 mm² 15004 6.4 20 24.0 67.0 view
JZ-HF grey 7 G 0.5 mm² 15005 7.6 20 34.0 91.0 view
OZ-HF grey 7 x 0.5 mm² 15090 7.6 20 34.0 91.0 view
JZ-HF grey 10 G 0.5 mm² 15006 9.3 20 48.0 128.0 view
JZ-HF grey 12 G 0.5 mm² 15007 9.3 20 58.0 137.0 view
JZ-HF grey 14 G 0.5 mm² 15008 9.8 20 67.0 158.0 view
JZ-HF grey 16 G 0.5 mm² 15009 10.3 20 77.0 182.0 view
JZ-HF grey 18 G 0.5 mm² 15010 11.2 20 86.0 207.0 view
JZ-HF grey 20 G 0.5 mm² 15011 11.6 20 96.0 226.0 view
JZ-HF grey 25 G 0.5 mm² 15012 13.6 20 120.0 292.0 view
JZ-HF grey 30 G 0.5 mm² 15013 13.7 20 144.0 330.0 view
JZ-HF grey 34 G 0.5 mm² 15014 15.0 20 163.0 387.0 view
JZ-HF grey 36 G 0.5 mm² 15015 15.0 20 173.0 399.0 view
JZ-HF grey 42 G 0.5 mm² 15016 16.3 20 202.0 449.0 view
JZ-HF grey 50 G 0.5 mm² 15017 17.8 20 240.0 573.0 view
JZ-HF grey 61 G 0.5 mm² 15018 19.3 20 290.0 682.0 view
OZ-HF grey 2 x 0.75 mm² 15019 5.5 19 14.0 44.0 view
JZ-HF grey 3 G 0.75 mm² 15020 5.7 19 22.0 53.0 view
JZ-HF grey 4 G 0.75 mm² 15021 6.4 19 29.0 67.0 view
JZ-HF grey 5 G 0.75 mm² 15022 7.0 19 36.0 81.0 view
JZ-HF grey 7 G 0.75 mm² 15023 8.4 19 50.0 111.0 view
JZ-HF grey 10 G 0.75 mm² 15024 10.3 19 72.0 159.0 view
JZ-HF grey 12 G 0.75 mm² 15025 10.3 19 86.0 174.0 view
OZ-HF grey 12 x 0.75 mm² 14070 10.3 19 86.0 174.0 view
JZ-HF grey 14 G 0.75 mm² 15026 10.9 19 101.0 201.0 view
OZ-HF grey 14 x 0.75 mm² 13944 10.9 19 101.0 201.0 view
JZ-HF grey 16 G 0.75 mm² 15027 11.5 19 115.0 225.0 view
JZ-HF grey 18 G 0.75 mm² 15028 12.2 19 130.0 249.0 view
JZ-HF grey 20 G 0.75 mm² 15029 12.9 19 144.0 282.0 view
JZ-HF grey 25 G 0.75 mm² 15030 14.5 19 180.0 375.0 view
JZ-HF grey 30 G 0.75 mm² 15031 15.2 19 216.0 411.0 view
JZ-HF grey 34 G 0.75 mm² 15032 16.6 19 245.0 473.0 view
JZ-HF grey 36 G 0.75 mm² 15033 16.6 19 259.0 509.0 view
JZ-HF grey 42 G 0.75 mm² 15034 18.3 19 302.0 602.0 view
JZ-HF grey 50 G 0.75 mm² 15035 20.0 19 360.0 706.0 view
JZ-HF grey 61 G 0.75 mm² 15036 21.3 19 432.0 886.0 view
JZ-HF grey 65 G 0.75 mm² 15091 22.0 19 439.0 899.0 view
OZ-HF grey 2 x 1 mm² 15037 5.7 18 19.0 62.0 view
JZ-HF grey 3 G 1 mm² 15038 6.0 18 29.0 64.0 view
JZ-HF grey 4 G 1 mm² 15039 6.8 18 38.0 80.0 view
JZ-HF grey 5 G 1 mm² 15040 7.5 18 48.0 97.0 view
JZ-HF grey 7 G 1 mm² 15041 8.9 18 67.0 132.0 view
JZ-HF grey 10 G 1 mm² 15042 10.9 18 96.0 187.0 view
JZ-HF grey 12 G 1 mm² 15043 10.9 18 115.0 206.0 view
JZ-HF grey 14 G 1 mm² 15044 11.6 18 134.0 239.0 view
JZ-HF grey 16 G 1 mm² 15045 12.3 18 154.0 274.0 view
JZ-HF grey 18 G 1 mm² 15046 13.0 18 173.0 307.0 view
JZ-HF grey 20 G 1 mm² 15047 13.7 18 192.0 336.0 view
JZ-HF grey 25 G 1 mm² 15048 15.6 18 240.0 443.0 view
JZ-HF grey 30 G 1 mm² 15049 16.4 18 288.0 558.0 view
JZ-HF grey 34 G 1 mm² 15050 17.8 18 326.0 601.0 view
JZ-HF grey 36 G 1 mm² 15051 17.8 18 346.0 623.0 view
JZ-HF grey 41 G 1 mm² 15052 19.4 18 403.0 710.0 view
JZ-HF grey 42 G 1 mm² 15214 19.4 18 403.0 730.0 view
JZ-HF grey 50 G 1 mm² 15053 21.1 18 480.0 868.0 view
JZ-HF grey 61 G 1 mm² 15092 22.8 18 586.0 1044.0 view
JZ-HF grey 65 G 1 mm² 15054 23.6 18 624.0 1195.0 view
OZ-HF grey 2 x 1.5 mm² 15055 6.5 16 29.0 69.0 view
JZ-HF grey 3 G 1.5 mm² 15056 6.9 16 43.0 84.0 view
JZ-HF grey 4 G 1.5 mm² 15057 7.5 16 58.0 103.0 view
JZ-HF grey 5 G 1.5 mm² 15058 8.4 16 72.0 129.0 view
JZ-HF grey 7 G 1.5 mm² 15059 10.1 16 101.0 177.0 view
JZ-HF grey 8 G 1.5 mm² 11017475 11.1 16 115.0 206.0 view
JZ-HF grey 10 G 1.5 mm² 15060 11.9 16 144.0 248.0 view
JZ-HF grey 12 G 1.5 mm² 15061 12.3 16 173.0 283.0 view
JZ-HF grey 14 G 1.5 mm² 15062 13.1 16 202.0 327.0 view
JZ-HF grey 16 G 1.5 mm² 15063 14.0 16 230.0 372.0 view
JZ-HF grey 18 G 1.5 mm² 15064 14.7 16 259.0 418.0 view
JZ-HF grey 20 G 1.5 mm² 15065 15.7 16 288.0 469.0 view
JZ-HF grey 25 G 1.5 mm² 15066 17.5 16 360.0 631.0 view
JZ-HF grey 30 G 1.5 mm² 15067 18.7 16 432.0 701.0 view
JZ-HF grey 34 G 1.5 mm² 15068 20.3 16 490.0 800.0 view
JZ-HF grey 36 G 1.5 mm² 15069 20.3 16 518.0 831.0 view
JZ-HF grey 42 G 1.5 mm² 15070 22.1 16 605.0 987.0 view
JZ-HF grey 50 G 1.5 mm² 15071 24.0 16 720.0 1241.0 view
JZ-HF grey 60 G 1.5 mm² 15072 25.4 16 864.0 1431.0 view
JZ-HF grey 61 G 1.5 mm² 15215 25.9 16 878.0 1495.0 view
JZ-HF grey 65 G 1.5 mm² 15216 26.8 16 936.0 1566.0 view
OZ-HF grey 2 x 2.5 mm² 15073 8.1 14 48.0 102.2 view
JZ-HF grey 3 G 2.5 mm² 15074 8.6 14 72.0 129.0 view
JZ-HF grey 4 G 2.5 mm² 15075 9.6 14 96.0 160.0 view
JZ-HF grey 5 G 2.5 mm² 15076 10.5 14 120.0 201.0 view
JZ-HF grey 7 G 2.5 mm² 15077 12.9 14 168.0 278.0 view
JZ-HF grey 10 G 2.5 mm² 15078 15.3 14 240.0 398.0 view
JZ-HF grey 12 G 2.5 mm² 15079 15.3 14 288.0 444.0 view
JZ-HF grey 14 G 2.5 mm² 15080 16.8 14 336.0 512.0 view
JZ-HF grey 16 G 2.5 mm² 15081 17.7 14 384.0 615.0 view
JZ-HF grey 18 G 2.5 mm² 15082 18.8 14 432.0 678.0 view
JZ-HF grey 20 G 2.5 mm² 15083 20.0 14 480.0 752.0 view
JZ-HF grey 25 G 2.5 mm² 15084 22.5 14 600.0 1060.0 view
JZ-HF grey 30 G 2.5 mm² 15085 24.0 14 720.0 1197.0 view
JZ-HF grey 34 G 2.5 mm² 15086 26.0 14 816.0 1337.0 view
JZ-HF grey 36 G 2.5 mm² 15087 26.0 14 864.0 1384.0 view
JZ-HF grey 42 G 2.5 mm² 15088 28.5 14 1008.0 1599.0 view
JZ-HF grey 50 G 2.5 mm² 15089 30.6 14 1200.0 1854.0 view
JZ-HF grey 3 G 4 mm² 15142 10.5 12 115.0 213.0 view
JZ-HF grey 4 G 4 mm² 15143 11.5 12 154.0 265.0 view
JZ-HF grey 5 G 4 mm² 15144 12.8 12 192.0 328.0 view
JZ-HF grey 4 G 6 mm² 15145 13.3 10 230.0 382.0 view
JZ-HF grey 5 G 6 mm² 15146 14.6 10 288.0 461.0 view
JZ-HF grey 4 G 10 mm² 15147 17.8 8 384.0 652.0 view
JZ-HF grey 5 G 10 mm² 15148 19.7 8 480.0 790.0 view
JZ-HF grey 4 G 16 mm² 15149 20.8 6 614.0 1007.0 view
JZ-HF grey 5 G 16 mm² 15150 23.3 6 768.0 1304.0 view