OZ-HF-CY grey 2 x 1.5 mm² Part no. 15976
  • EAC certification
  • IPA clean room certification
  • Suitable for drag chains
  • Length marking in meters
  • UKCA certification
  • oil resistant
  • with PVC inner sheath
  • EMC-preferred type
  • for use in drag chains in continuous motion
€ 205.00 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
15976
Item description
OZ-HF-CY grey 2 x 1.5 mm²
AWG (approx.)
16
Outer Ø mm (approx.)
8.7
Cu-weight kg/km
64.0
Weight kg/km (approx.)
170.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892129155
Customs tariff number
85444995

Technical Data

PVC drag chain cable in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51
Temperature range flexible -10°C to +80°C
fixed -40°C to +80°C
Nominal voltage AC U0/U 300/500 V
Test voltage core/core 4000 V
Breakdown voltage 8000 V
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 10x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

  • Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
  • Core insulation: PVC, compound type Z 7225
  • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE, in the outer layer,
  • x = without protective conductor (OZ)
  • Cores stranded in layers with optimally matched lay lengths
  • Fleece wrapping over each stranding layer
  • Inner sheath: PVC
  • Screen: braided screen of tinned copper wires, approx. coverage 85%
  • Outer sheath: oil-resistant special PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM5)
  • Sheath colour: grey (RAL 7001)
  • Length marking: in metres

Properties

  • resistant to: oil
  • suitable for use in drag chains
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
  • certifications and approvals:
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
  • cleanroom qualification tested on analog types; please note "cleanroom qualification" in your order
  • for use in energy supply systems:
  • 1) the assembly instructions must be observed
  • 2) for further application parameters, please refer to the selection tables
  • 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems

Application

  • Used for installation in dry and damp rooms, but not outdoors. With free movement, without tensile stress and without forced motion control capabilities, these cables have proven their reliable performance in standard drag chain applications, automatic handling machines, robots and permanently moving machine parts. These screened cables have been developed for interference-free data signal transmission for all areas in electronics, measurement and control technology. Also available in paired version. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible