JZ-600-Y-CY black 12 G 2.5 mm² Part no. 11580
  • EAC certification
  • UV-resistant
  • Length marking in meters
  • UKCA certification
€ 807.00 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
11580
Item description
JZ-600-Y-CY black 12 G 2.5 mm²
AWG (approx.)
14
Outer Ø mm (approx.)
22.8
Cu-weight kg/km
470.0
Weight kg/km (approx.)
862.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892020308
Customs tariff number
85444995

Technical Data

PVC control and connection cable in alignment with DIN VDE 0262, DIN VDE 0285-525-2-51 / DIN EN 50525-2-51
Temperature range flexible -15°C to +80°C
fixed -40°C to +80°C
Nominal voltage AC U0/U 600/1000 V
Test voltage core/core 4000 V
Breakdown voltage 8000 V
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 10x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
  • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE, in the outer layer,
  • x = without protective conductor (OZ)
  • Cores stranded in layers with optimal lay lengths
  • Inner sheath: PVC
  • Screen: braided screen of tinned copper wires, approx. coverage 85%
  • Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
  • Sheath colour: black (RAL 9005)
  • Length marking: in metres

Properties

  • resistant to: UV radiation, weathering effects
  • largely resistant to: oil,
  • for details, see "Technical Information"
  • for outdoor use
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • UV-resistant acc. to DIN EN ISO 4892-2
  • weather-resistant acc. to DIN EN ISO 4892-2
  • certifications and approvals:
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

  • Used as a connection and control cable in machine tools, assembly lines and conveyor belts, production lines, plant construction, heating and air-conditioning technology and in smelters and steel mills. Suitable for flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, as well as outdoors (fixed installation). May not be laid directly in soil (suitable for direct burial starting with an outer diameter of 20 mm) or water. Due to its extended nominal voltage range and good UV resistance, this cable is primarily used in Southern Europe, Arabic, Asian and Eastern countries. Due to the high screening density, interference-free transmission of signals or pulses is ensured. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible