

OZ-600 black 5 x 1.5 mm²
Part no. 10662- UV-beständig
- zur Verwendung im Freien
- weitgehend ölbeständig
- ab einem Außendurchmesser von 18,00 mm für Erdverlegung geeignet
- vielseitig einsetzbar in der Industrie, insb. im Maschinen- und Anlagenbau
Quantity | Price |
---|---|
From 1 M | € 128.00 / 100 M |
Item details OZ-600 black 5 x 1.5 mm²
- Part no.
- 10662
- Item description
- OZ-600 black 5 x 1.5 mm²
- Outer Ø mm (approx.)
- 10.5
- AWG (approx.)
- 16
- Cu-weight kg/km
- 72.0
- Weight kg/km (approx.)
- 170.0
- Copper base in EUR / 100 kg
- 150
- VPE/m
- 100,500,1000
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892004407
- Customs tariff number
- 85444995
- Alternative cable designation
- JZ-600 / OZ-600 Black
Technical Data OZ-600 black 5 x 1.5 mm²
PVC control and connection cable in alignment with DIN VDE 0262, DIN VDE 0285-525-2-51 / DIN EN 50525-2-51 | |
Temperature range | flexible -15°C to +80°C fixed -40°C to +80°C |
Nominal voltage | AC U0/U 600/1000 V |
Test voltage core/core | 4000 V |
Breakdown voltage | 8000 V |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details OZ-600 black 5 x 1.5 mm²
Cable Structure
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
- Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor (OZ)
- Cores stranded in layers with optimal lay lengths
- Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
- Sheath colour: black (RAL 9005)
- Length marking: in metres
Properties
- resistant to: UV radiation, weathering effects
- largely resistant to: oil,
- for details, see "Technical Information"
- for outdoor use
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
- weather-resistant acc. to DIN EN ISO 4892-2
- certifications and approvals:
- EAC
Application
- Used as a connection and control cable in machine tools, assembly lines and conveyor belts, production lines, in plant construction, heating and air-conditioning technology, in smelters and steel mills. Suitable for flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, as well as outdoors (fixed installation). May not be laid directly in soil (suitable for direct burial starting with an outer diameter of 18.0 mm) or water. Primarily used in southern European and Arabic countries, as well as in eastern states.
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only