JZ-500-C-BLACK black 4 G 2.5 mm²
Part no. 10968
- UV resistant
- for outdoor use
- EMC-preferred type
- largely oil resistant
- versatile use in many industries, particularly in machine and plant construction
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details JZ-500-C-BLACK black 4 G 2.5 mm²
- Part no.
- 10968
- Item description
- JZ-500-C-BLACK black 4 G 2.5 mm²
- AWG (approx.)
- 14
- Outer Ø mm (approx.)
- 10
- Cu-weight kg/km
- 148.0
- Weight kg/km (approx.)
- 195.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892025723
- Customs tariff number
- 85444995
Technical Data JZ-500-C-BLACK black 4 G 2.5 mm²
PVC control and connection cable in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51 | |
Temperature range | flexible -10°C to +80°C fixed -40°C to +80°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage core/core | 4000 V |
Test voltage core/screen | 2000 V |
Breakdown voltage | 8000 V |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 10x Outer-Ø fixed 5x Outer-Ø |
Details JZ-500-C-BLACK black 4 G 2.5 mm²
Cable Structure
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
- Core insulation: PVC, compound type Z 7225
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor (OZ)
- Cores stranded in layers with optimal lay lengths
- Foil wrapping
- Screen: braided screen of tinned copper wires, approx. coverage 85%
- Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
- Sheath colour: black (RAL 9005)
- Length marking: in metres
Properties
- resistant to: UV radiation, weathering effects
- largely resistant to: oil,
- for details, see "Technical Information"
- for outdoor use
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
- UV-resistant acc. to DIN EN ISO 4892-2
- weather-resistant acc. to DIN EN ISO 4892-2
- certifications and approvals:
- EAC
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
- Used for flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, as well as outdoors. Used as a connection and control cable in machine and plant construction, in machine tools, production lines, assembly lines and conveyor belts. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.