JE-LiYCY Bd GREY 40 x 2 x 0.5 mm²
Part no. 48518
- Cables for Industrial Electronics
- stranded conductor
- with blue outer sheathing: for intrinsically safe systems in explosion-endangered areas
- Maxi-Termi-Point® capable
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details JE-LiYCY Bd GREY 40 x 2 x 0.5 mm²
- Part no.
- 48518
- Item description
- JE-LiYCY Bd GREY 40 x 2 x 0.5 mm²
- Sheath colour
- grey (RAL 7032)
- AWG (approx.)
- 20
- Outer Ø mm (approx.)
- 22.5
- Cu-weight kg/km
- 537.0
- Weight kg/km (approx.)
- 844.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892097089
- Customs tariff number
- 85444995
Technical Data JE-LiYCY Bd GREY 40 x 2 x 0.5 mm²
PVC data cable in alignment with DIN VDE 0815 | |
Temperature range | flexible -5°C to +50°C fixed -30°C to +70°C |
Peak operating voltage | 225 V (not for high power current installation purposes) |
Test voltage core/core | 500 V |
Test voltage core/screen | 2000 V |
Conductor resistance at 20°C | max. 39.2 Ohm/km |
Mutual capacitance core/core | at 800 Hz 2 - 4 pairs: approx. 120 pF/m 8 - 40 pairs: approx. 100 pF/m |
Capacitive coupling k1 | at 800 Hz, max. 200 pF/100m |
Cable attenuation | at 800 Hz, 1.1 dB/km (approx. value) |
Inductance | approx. 0.70 mH/km |
Minimum bending radius | fixed 6x Outer-Ø |
Details JE-LiYCY Bd GREY 40 x 2 x 0.5 mm²
Cable Structure
- Copper wire bare, stranded
- Wire structure:
- 0.5 mm²: 7 x 0.3 mm
- Core insulation: semirigid PVC
- Core identification acc. to. DIN VDE 0815, colour coded
- Cores stranded in pairs with optimal lay lengths, 4 pairs stranded into bundles with optimal lay lengths, bundles stranded in layers with optimal lay lengths
- Foil wrapping
- Screen: braided screen of bare or tinned copper wires, approx. coverage 85%
- Outer sheath: PVC acc. to DIN VDE 0207-5 (compound type YM1)
- Sheath colour: see datasheet
Properties
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
- certifications and approvals:
- EAC
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
- 2-pair cables: cores stranded to a star quad
- Maxi-Termi-Point® is a registered trademark of AMP
- with blue sheathing for the installation of intrinsically safe systems (ignition protection type -i-) in explosion-endangered areas according to DIN VDE 0165-1 / DIN EN 60079-14 / IEC 60079-14, Section 16.2.2
Application
- The cables are used for the transmission of signals and measurements in symmetrical circuits for control technology, as well as for the transmission of information in data and process computer systems. They can be used in dry and damp operating areas, as well as in and under plaster and outdoors with fixed installation. Installation cables are not permitted for high voltage current installations or underground laying. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.