JB-750-GELB yellow 3 G 2.5 mm²
Part no. 10337
- control and connection cable for labeling hazards
- largely oil resistant
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details JB-750-GELB yellow 3 G 2.5 mm²
- Part no.
- 10337
- Item description
- JB-750-GELB yellow 3 G 2.5 mm²
- AWG (approx.)
- 14
- Outer Ø mm (approx.)
- 9.3
- Cu-weight kg/km
- 72.0
- Weight kg/km (approx.)
- 154.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892007187
- Customs tariff number
- 85444995
Technical Data JB-750-GELB yellow 3 G 2.5 mm²
PVC control cable in alignment with DIN VDE 0285-525-2-11 / DIN EN 50525-2-11 | |
Temperature range | flexible -15°C to +80°C fixed -40°C to +80°C |
Nominal voltage | AC U0/U 450/750 V |
Test voltage core/core | 4000 V |
Breakdown voltage | 8000 V |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details JB-750-GELB yellow 3 G 2.5 mm²
Cable Structure
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
- Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
- Core identification acc. to DIN VDE 0293-308, colour coded
- G = with protective conductor GN-YE
- Cores stranded with optimal lay lengths
- Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
- Sheath colour: yellow (RAL 1016)
- Length marking: in metres
Properties
- largely resistant to: oil,
- for details, see "Technical Information"
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
- certifications and approvals:
- EAC
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
- Used for flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, however, not suitable for outdoor use. Used as a control cable with a yellow outer sheath as a special warning indication. Recommendation following EN 60204 Part 1 or DIN VDE 0113 Part 1.