HSSV corrugated tubes conduit gland angled 45°

HSSV corrugated tubes conduit gland angled 45°

From € 647.81 / 100 Item Net price, excluding metal surcharge Login / Register now

pdp.buy.articles

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

All Articles HSSV corrugated tubes conduit gland angled 45°

Item description
Part no.
Colour Size Suitable for tube ND Thread length mm
HSSV corrugated tubes conduit gland angled 45° M25x1.5 ND21 grey 920196 grey M25x1.5 21 15.5 view
HSSV corrugated tubes conduit gland angled 45° M32x1.5 ND29 grey 920197 grey M32x1.5 29 13.6 view
HSSV corrugated tubes conduit gland angled 45° M40x1.5 ND36 grey 920198 grey M40x1.5 36 15.8 view
HSSV corrugated tubes conduit gland angled 45° M50x1.5 ND48 grey 920199 grey M50x1.5 48 16.3 view
HSSV corrugated tubes conduit gland angled 45° M63x1.5 ND48 grey 920200 grey M63x1.5 48 15.4 view
HSSV corrugated tubes conduit gland angled 45° M25x1.5 ND21 black 920204 black M25x1.5 21 15.5 view
HSSV corrugated tubes conduit gland angled 45° M32x1.5 ND29 black 920205 black M32x1.5 29 13.6 view
HSSV corrugated tubes conduit gland angled 45° M40x1.5 ND36 black 920206 black M40x1.5 36 15.8 view
HSSV corrugated tubes conduit gland angled 45° M50x1.5 ND48 black 920207 black M50x1.5 48 16.3 view
HSSV corrugated tubes conduit gland angled 45° M63x1.5 ND48 black 920208 black M63x1.5 48 15.4 view

Downloads

Accessories

Products that match this product

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus