HELUcond PA6-L
From € 54.95 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Temperature range -40°C up to +120°C
temporary up to +150°C

Details

Cable Structure

  • Mod. Polyamide PA 6

Properties

  • halogen-free
  • phosphor-free
  • Resistant to a multitude of
  • Fuels
  • Mineral oils
  • Greases
  • Weak bases
  • Weak acids

Notes

  • Suitable connection glands: HELUquick, HSSV

Tests

  • Flammability acc. to UL 94: V2

Application

  • Cable protection tube for weak to medium stress applications. Capacity/100mm NW 17: approx. 250 N
  • Plant and machine construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Installation technology
  • Control cabinet construction

Items HELUcond PA6-L

Item description
Part no.
Colour Nominal size mm Inner-Ø ca. mm Outer-Ø ca. mm

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible