HELUTOP® HT-MS-R M50 x 1.5 (CD 20.0-26.0 mm)
Part no. 903566
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOP® HT-MS-R M50 x 1.5 (CD 20.0-26.0 mm)
- Part no.
- 903566
- Item description
- HELUTOP® HT-MS-R M50 x 1.5 (CD 20.0-26.0 mm)
- Thread type
- metric
- Cable Ø from / to mm
- 20.0 - 26.0
- Thread length mm
- 9.0
- Spanner size mm
- 50,55
- Pieces per Packaging Unit
- 5
- anbruchfähig
- no
- EAN/GTIN
- 4060892351693
- Customs tariff number
- 74122000
Technical Data HELUTOP® HT-MS-R M50 x 1.5 (CD 20.0-26.0 mm)
Nickel plated brass cable gland | |
Temperature range | -20°C to +100°C short term -40°C to +150°C |
Protection class | IP 68 - 5 bar / IP 66 |
Details HELUTOP® HT-MS-R M50 x 1.5 (CD 20.0-26.0 mm)
Cable Structure
- Material: Brass, nickel plated
- Clamp: Polyamide (PA) 6
- Seal: Chloroprene rubber (CR)
- O-ring: Nitrile butadiene rubber (NBR)
Properties
- optimum strain relief through clamping lamella
- easy to assemble, time and cost savings
- watertight, dust-tight
- large clamping areas
Tests
- Test standard EN 62444
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
Downloads HELUTOP® HT-MS-R M50 x 1.5 (CD 20.0-26.0 mm)
Accessories
Products that match this product