

HELUTOOL SZ Screw pliers
Technical Data HELUTOOL SZ Screw pliers
All technical data can be found in the data sheet in the Downloads section |
Details HELUTOOL SZ Screw pliers
Cable Structure
- The patented 2-component screw pliers that have been awarded with the Design Prize is the ideal solution for embedded, dirty or corossion-damaged screws.
- In addition, the pliers consist of a single joint with induction hardened precision blade. Arched, horizontally and vertically ridged gripping surface, for all self-tapping or metric screws from M2 to M6.
- The special head shape of the pliers securely surrounds the screw head, thus loosening the screw which can no longer be removed with conventional tools.
- Size 160 mm
- Weight 140 g
- Handle 2-component precision blade
- Induction-hardened precision blade with single joint
- Compatible with the screw size M2 to M6
All articles HELUTOOL SZ Screw pliers
Typ
Part no.
|
PU/pc. | EAN / GTIN | customs tariff number | |||
---|---|---|---|---|---|---|
HELUTOOL SZ Srew pliers 906455 | 1 | 4060892429309 | 82032000 |
|
view | |
Article details
Part no.
906455
Typ
HELUTOOL SZ Srew pliers
PU/pc.
1
EAN / GTIN
4060892429309
customs tariff number
82032000
|