HELUTOOL HWZ 6 Pliers
Part no. 907611
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOOL HWZ 6 Pliers
- Part no.
- 907611
- Typ
- HELUTOOL HWZ 6 Pliers
- Cross section min. - max. mm²
- 0,5 - 16,0
- PU/pc.
- 1
- EAN / GTIN
- 4060892430084
- customs tariff number
- 82032000
Technical Data HELUTOOL HWZ 6 Pliers
All technical data can be found in the data sheet in the Downloads section |
Details HELUTOOL HWZ 6 Pliers
Cable Structure
- Crimping tool for non-insulated terminals from 0,5 up to 16 mm². The ratchet guarantees a permanent high quality crimping result.
- Length 240 mm
- Weight 400 g
Downloads HELUTOOL HWZ 6 Pliers
Accessories
Products that match this product