HELUTOOL HMPI20 Mechanical hand press in toolbox

HELUTOOL HMPI20 Mechanical hand press in toolbox Part no. 907614
€ 1,367.08 / 1 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
907614
Typ
HELUTOOL HMPI20 Mechanical hand press in toolbox
PU/pc.
1
EAN / GTIN
4060892430114
customs tariff number
82032000

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

  • Hand-operated mechanical compression tool for crimping cable lugs and connectors up to 300 mm²
  • Light and compactly construction form
  • Universal usage: dies for all versions of cable lugs are available
  • 360° revolving head with quick opening and closing
  • Continous moveable telescopic handle
  • Press force approx. 60 kN
  • Length 560 up to 830 mm
  • Weight 3600 g

Properties

  • Including plastic toolbox

Notes

  • Exclusive inserts
  • Matching inserts: HELU-S-PE-SK and HELU-S-PE-WM
  • Further inserts available on request

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible