HELUTOOL HKS 1 Cable shear
Part no. 908229
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOOL HKS 1 Cable shear
- Part no.
- 908229
- Typ
- HELUTOOL HKS 1 Cable shear
- PU/pc.
- 1
- EAN / GTIN
- 4060892428890
- customs tariff number
- 82032000
Technical Data HELUTOOL HKS 1 Cable shear
All technical data can be found in the data sheet in the Downloads section |
Details HELUTOOL HKS 1 Cable shear
Cable Structure
- High quality cable shear for cutting finewire stranded Cu-/Al-wires.
- Blade made of special stainless steel acc. to EN10020
- Ergonomical and extremly robust
- High cutting performance
- Loose-free screw/pin fixing
- 2-component-handles
- With special safety box
- Cutting area straight blade area 0,5 up to 6 mm²
- Cutting area integrated cable cutter up to 50 mm²
- Length 150 mm
- Weight 170 g