HELUTOOL HAP 60-2 Battery-powered hydraulic tool in toolbox

HELUTOOL HAP 60-2 Battery-powered hydraulic tool in toolbox Part no. 908494
€ 4,106.96 / 1 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
908494
Typ
HELUTOOL HAP 60-2 Battery-powered hydraulic tool in toolbox
PU/pc.
1
EAN / GTIN
4060892430138
customs tariff number
82032000

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

  • For processing cable lugs and connectors up to 300 mm²
  • Quick infeed due to doublee piston hydraulic system
  • Variable speed for placing the tool
  • Ergonomic design for effortless work
  • Easy to service and compact design
  • Two-piece component handles with optimal weight distribution
  • Powerful Li-Ion battery 18 V
  • LED to illumination of the workspace
  • Crimping area 6-300 mm²
  • Press force approx. 60 kN
  • Head rotation 360°
  • Opening range 17 mm
  • Battery voltage 18 V
  • Weight incl. battery approx. 4400 g
  • Tool dimensions 330 x 331 x 75 mm

Properties

  • Battery-powered hydraulic tool
  • Battery
  • Battery charger
  • Carry strap
  • Manual
  • Transport case

Notes

  • Exclusive inserts
  • Matching inserts: HELU-S-PE-SK and HELU-S-PE-WM
  • Further inserts available on request

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible