HELUTHERM® 145 UL/CSA 600V green-yellow 1 G 0.5 mm²

Part no. 59486
  • UL certification
  • CSA certification
  • product.icon.logo_dnv
  • halogen-free (LS0H)
  • UV-resistant
  • UKCA certification
  • temperaturbeständige Einzelader
  • vernetztes Isolationsmaterial
€ 50.00 / 100 Meter Net price, excluding metal surcharge Login / Register now

Item details

Part no.
59486
Item description
HELUTHERM® 145 UL/CSA 600V green-yellow 1 G 0.5 mm²
Outer Ø mm (approx.)
2.6
Core Colour
green-yellow
AWG (approx.)
20
Cu-weight kg/km
4.8
Weight kg/km (approx.)
11.0
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892227776
Customs tariff number
85444995

Technical Data

Single core acc. to UL-Std. 758 (AWM) Style 3578, CSA-Std. C22.2 No. 210 - AWM I A/B
Temperature range flexible -35°C to +120°C
fixed -55°C to +145°C
UL (AWM) flexible -35°C to +105°C
UL (AWM) fixed -55°C to +105°C
Nominal voltage UL (AWM) AC 600 V
Test voltage 3000 V
Minimum bending radius flexible 12.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

  • Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: cross-linked polyolefin
  • Core identification: see datasheet

Properties

  • resistant to: UV radiation, ozone, weathering effects
  • abrasion-resistant, notch-resistant
  • halogen-free
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
  • no fire propagation

Tests

  • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
  • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
  • flame-retardant acc. to CSA FT1
  • bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24
  • smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
  • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404, IRM 902 4h at +70°C
  • certifications and approvals:
  • 0.5 - 50 mm²: DNV GL

Application

  • Temperature resistant single core for the internal wiring of lighting fixtures, heaters, electrical machinery, switching systems and distributors in industrial equipment as well as plant and machinery construction; suitable for laying in tubes, on and under plaster as well as closed installation ducts. Not suitable for direct laying in cable ladders and cable trays.

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus