HELUKABEL® SINGLE CORE UL Style 1015 violet 1 x 16 AWG
Part no. 60507
- PVC single core
- finely stranded
- tinned wire
- 600 V
- 105°C
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUKABEL® SINGLE CORE UL Style 1015 violet 1 x 16 AWG
- Part no.
- 60507
- Item description
- HELUKABEL® SINGLE CORE UL Style 1015 violet 1 x 16 AWG
- Core Colour
- violet
- Cross-sec. mm²
- 1.32
- approx.
- 3.2
- Outer Ø mm (approx.)
- 12.7
- Cu-weight kg/km
- 22.0
- Weight kg/km (approx.)
- 150
- Copper base in EUR / 100 kg
- 152
- Metres per Packaging Unit
- no
- Cut-to-length service available
- 4060892207556
- EAN / GTIN
- 85444995
Technical Data HELUKABEL® SINGLE CORE UL Style 1015 violet 1 x 16 AWG
PVC single core acc. to UL-Std. 1063 (MTW), CSA-Std. C22.2 No. 127 – TEW, 24 AWG - 4/0 AWG: CSA-Std. C22.2 No. 127 - TEW, 22 AWG - 500 kcmil: UL-Std. 1063 (MTW) | |
Temperature range | flexible -5°C to +105°C fixed -40°C to +105°C |
Nominal voltage | UL (AWM) AC 600 V UL (MTW) AC 600 V CSA (TEW) AC 600 V |
Test voltage (spark test) | 7500 V |
Minimum bending radius | flexible 10x Outer-Ø fixed 5x Outer-Ø |
Details HELUKABEL® SINGLE CORE UL Style 1015 violet 1 x 16 AWG
Cable Structure
- Copper wire tinned, AWG sizes
- Core insulation: PVC
- Core identification: see datasheet
Properties
- largely resistant to: oil, solvents, acids, alkalis
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
- flame-retardant acc. to UL-VW-1, CSA FT1
Notes
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
Application
- For internal wiring of switch cabinets, electrical and electronic devices.