HELUDATA® TRONIC-CY 2464 / 300 GREY 18 x 22 AWG Part no. 83293
  • UL certification
  • CSA certification
  • UL Style 2464
  • 300 V
  • 80°C
  • EMC-preferred type
€ 961.00 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
83293
Item description
HELUDATA® TRONIC-CY 2464 / 300 GREY 18 x 22 AWG
Sheath colour
grey (RAL 7001)
$ca_Nennquerschnitt_mm_
0.34
Outer Ø mm (approx.)
9.1
Cu-weight kg/km
104.1
Weight kg/km (approx.)
170.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892092619
Customs tariff number
85444995

Technical Data

PVC data cable acc. to UL-Std. 758 (AWM) Style 2464, CSA-Std. C22.2 No. 210 - AWM I/II A/B
Temperature range flexible -10°C to +80°C
fixed -40°C to +80°C
Nominal voltage UL (AWM) AC 300 V
Test voltage core/core 1500 V
Breakdown voltage 3000 V
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 15x Outer-Ø
fixed 7.5x Outer-Ø

Details

Cable Structure

  • Copper wire tinned, finely stranded acc. to ASTM-B 174, cl. J-M, AWG sizes
  • Wire structure:
  • 26 AWG: 7 x 0.162 mm
  • 24 AWG: 7 x 0.202 mm
  • 22 AWG: 7 x 0.254 mm
  • 20 AWG: 7 x 0.320 mm
  • 18 AWG: 19 x 0.235 mm
  • 16 AWG: 19 x 0.310 mm
  • Core insulation:
  • 26 - 20 AWG: semirigid PVC acc. to UL-Std. 1581 Tab. 50.183
  • 18 - 16 AWG: PVC acc. to UL-Std. 1581 Tab. 50.182
  • Core identification: see datasheet
  • x = without protective conductor
  • Cores stranded in layers with optimal lay lengths
  • Foil wrapping
  • Drain wire, tinned copper
  • Screen: braided screen of tinned copper wires, approx. coverage 85%
  • Outer sheath: PVC acc. to UL-Std. 1581 Tab. 50.182, CSA-Std. C22.2 No. 210
  • Sheath colour: see datasheet

Properties

  • resistant to: oil, solvents, acids, alkalis
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1, CSA FT1

Notes

  • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only

Application

  • UL/CSA approved, flexible data cable for applications within control and regulation engineering as well as measurement, signal and impulse technology. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible