

HELUCOMĀ® pact A-DQ(ZN)2Y CENTRAL
Technical Data HELUCOMĀ® pact A-DQ(ZN)2Y CENTRAL
All technical data can be found in the data sheet in the Downloads section |
Details HELUCOMĀ® pact A-DQ(ZN)2Y CENTRAL
All articles HELUCOMĀ® pact A-DQ(ZN)2Y CENTRAL
Item description
Part no.
|
No. of fibres | Fibre type | Fibre category | Number of fibres per core | ||
---|---|---|---|---|---|---|
HELUCOM®pact A-DQ(ZN)B2Y black 2G50/125 OM2 800754 | 2 | Multimode G50/125 | OM2 | 2 |
|
view |
Article details
Item No.
800754
Item description
HELUCOM®pact A-DQ(ZN)B2Y black 2G50/125 OM2
No. of fibres
2
Fibre type
Multimode G50/125
Fibre category
OM2
Number of fibres per core
2
Outer Ć app. mm
7.5
Weight app. kg / km
40
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892310409
customs tariff number
85447000
|
||||||
HELUCOM®pact A-DQ(ZN)B2Y black 2 G62.5/125 802131 | 2 | Multimode G62.5/125 | OM1 | 2 |
|
view |
Article details
Item No.
802131
Item description
HELUCOM®pact A-DQ(ZN)B2Y black 2 G62.5/125
No. of fibres
2
Fibre type
Multimode G62.5/125
Fibre category
OM1
Number of fibres per core
2
Outer Ć app. mm
7.5
Weight app. kg / km
40
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892310461
customs tariff number
85447000
|
||||||
HELUCOM®pact A-DQ(ZN)B2Y black 2 E9/125 802137 | 2 | Single-Mode E9/125 | ITU-T G.652d | 2 |
|
view |
Article details
Item No.
802137
Item description
HELUCOM®pact A-DQ(ZN)B2Y black 2 E9/125
No. of fibres
2
Fibre type
Single-Mode E9/125
Fibre category
ITU-T G.652d
Number of fibres per core
2
Outer Ć app. mm
7.5
Weight app. kg / km
40
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892310522
customs tariff number
85447000
|
||||||
HELUCOM®pact A-DQ(ZN)B2Y black 4G50/125 OM2 800755 | 4 | Multimode G50/125 | OM2 | 4 |
|
view |
Article details
Item No.
800755
Item description
HELUCOM®pact A-DQ(ZN)B2Y black 4G50/125 OM2
No. of fibres
4
Fibre type
Multimode G50/125
Fibre category
OM2
Number of fibres per core
4
Outer Ć app. mm
7.5
Weight app. kg / km
40
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892310416
customs tariff number
85447000
|
||||||
HELUCOM®pact A-DQ(ZN)B2Y black 4 G62.5/125 802132 | 4 | Multimode G62.5/125 | OM1 | 4 |
|
view |
Article details
Item No.
802132
Item description
HELUCOM®pact A-DQ(ZN)B2Y black 4 G62.5/125
No. of fibres
4
Fibre type
Multimode G62.5/125
Fibre category
OM1
Number of fibres per core
4
Outer Ć app. mm
7.5
Weight app. kg / km
40
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892310478
customs tariff number
85447000
|
||||||
HELUCOM®pact A-DQ(ZN)B2Y black 4 E9/125 1500N 802138 | 4 | Single-Mode E9/125 | ITU-T G.652d | 4 |
|
view |
Article details
Item No.
802138
Item description
HELUCOM®pact A-DQ(ZN)B2Y black 4 E9/125 1500N
No. of fibres
4
Fibre type
Single-Mode E9/125
Fibre category
ITU-T G.652d
Number of fibres per core
4
Outer Ć app. mm
7.5
Weight app. kg / km
40
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892310539
customs tariff number
85447000
|
||||||
HELUCOM®pact A-DQ(ZN)B2Y black 6G50/125 OM2 800756 | 6 | Multimode G50/125 | OM2 | 6 |
|
view |
Article details
Item No.
800756
Item description
HELUCOM®pact A-DQ(ZN)B2Y black 6G50/125 OM2
No. of fibres
6
Fibre type
Multimode G50/125
Fibre category
OM2
Number of fibres per core
6
Outer Ć app. mm
7.5
Weight app. kg / km
40
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892310423
customs tariff number
85447000
|
||||||
HELUCOM®pact A-DQ(ZN)B2Y black 6 G62.5/125 802133 | 6 | Multimode G62.5/125 | OM1 | 6 |
|
view |
Article details
Item No.
802133
Item description
HELUCOM®pact A-DQ(ZN)B2Y black 6 G62.5/125
No. of fibres
6
Fibre type
Multimode G62.5/125
Fibre category
OM1
Number of fibres per core
6
Outer Ć app. mm
7.5
Weight app. kg / km
40
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892310485
customs tariff number
85447000
|
||||||
HELUCOM®pact A-DQ(ZN)B2Y black 6 E9/125 802139 | 6 | Single-Mode E9/125 | ITU-T G.652d | 6 |
|
view |
Article details
Item No.
802139
Item description
HELUCOM®pact A-DQ(ZN)B2Y black 6 E9/125
No. of fibres
6
Fibre type
Single-Mode E9/125
Fibre category
ITU-T G.652d
Number of fibres per core
6
Outer Ć app. mm
7.5
Weight app. kg / km
40
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892310546
customs tariff number
85447000
|
||||||
HELUCOM®pact A-DQ(ZN)B2Y black 8G50/125 OM2 800757 | 8 | Multimode G50/125 | OM2 | 8 |
|
view |
Article details
Item No.
800757
Item description
HELUCOM®pact A-DQ(ZN)B2Y black 8G50/125 OM2
No. of fibres
8
Fibre type
Multimode G50/125
Fibre category
OM2
Number of fibres per core
8
Outer Ć app. mm
7.5
Weight app. kg / km
40
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892310430
customs tariff number
85447000
|
||||||
HELUCOM®pact A-DQ(ZN)B2Y black 8 G62.5/125 802134 | 8 | Multimode G62.5/125 | OM1 | 8 |
|
view |
Article details
Item No.
802134
Item description
HELUCOM®pact A-DQ(ZN)B2Y black 8 G62.5/125
No. of fibres
8
Fibre type
Multimode G62.5/125
Fibre category
OM1
Number of fibres per core
8
Outer Ć app. mm
7.5
Weight app. kg / km
40
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892310492
customs tariff number
85447000
|
||||||
HELUCOM®pact A-DQ(ZN)B2Y black 8 E9/125 802140 | 8 | Single-Mode E9/125 | ITU-T G.652d | 8 |
|
view |
Article details
Item No.
802140
Item description
HELUCOM®pact A-DQ(ZN)B2Y black 8 E9/125
No. of fibres
8
Fibre type
Single-Mode E9/125
Fibre category
ITU-T G.652d
Number of fibres per core
8
Outer Ć app. mm
7.5
Weight app. kg / km
40
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892310553
customs tariff number
85447000
|
||||||
HELUCOM®pact A-DQ(ZN)B2Y black 12G50/125 OM2 800759 | 12 | Multimode G50/125 | OM2 | 12 |
|
view |
Article details
Item No.
800759
Item description
HELUCOM®pact A-DQ(ZN)B2Y black 12G50/125 OM2
No. of fibres
12
Fibre type
Multimode G50/125
Fibre category
OM2
Number of fibres per core
12
Outer Ć app. mm
7.5
Weight app. kg / km
40
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892310447
customs tariff number
85447000
|
||||||
HELUCOMĀ® A-DQ(ZN)B2Y black 12G50/125 OM4 804682 | 12 | Multimode G50/125 | OM4 | 12 |
|
view |
Article details
Item No.
804682
Item description
HELUCOMĀ® A-DQ(ZN)B2Y black 12G50/125 OM4
No. of fibres
12
Fibre type
Multimode G50/125
Fibre category
OM4
Number of fibres per core
12
Outer Ć app. mm
8.5
Weight app. kg / km
40
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892309212
customs tariff number
85447000
|
||||||
HELUCOM®pact A-DQ(ZN)B2Y black 12 G62.5/125 802135 | 12 | Multimode G62.5/125 | OM1 | 12 |
|
view |
Article details
Item No.
802135
Item description
HELUCOM®pact A-DQ(ZN)B2Y black 12 G62.5/125
No. of fibres
12
Fibre type
Multimode G62.5/125
Fibre category
OM1
Number of fibres per core
12
Outer Ć app. mm
7.5
Weight app. kg / km
40
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892310508
customs tariff number
85447000
|
||||||
HELUCOM®pact A-DQ(ZN)B2Y black 12 E9/125 802141 | 12 | Single-Mode E9/125 | ITU-T G.652d | 12 |
|
view |
Article details
Item No.
802141
Item description
HELUCOM®pact A-DQ(ZN)B2Y black 12 E9/125
No. of fibres
12
Fibre type
Single-Mode E9/125
Fibre category
ITU-T G.652d
Number of fibres per core
12
Outer Ć app. mm
7.5
Weight app. kg / km
40
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892310560
customs tariff number
85447000
|
||||||
HELUCOM®pact A-DQ(ZN)B2Y black 24G50/125 OM2 800762 | 24 | Multimode G50/125 | OM2 | 24 |
|
view |
Article details
Item No.
800762
Item description
HELUCOM®pact A-DQ(ZN)B2Y black 24G50/125 OM2
No. of fibres
24
Fibre type
Multimode G50/125
Fibre category
OM2
Number of fibres per core
24
Outer Ć app. mm
8.5
Weight app. kg / km
60
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892310454
customs tariff number
85447000
|
||||||
HELUCOMĀ® A-DQ(ZN)B2Y black 24G50/125 OM4 804683 | 24 | Multimode G50/125 | OM4 | 24 |
|
view |
Article details
Item No.
804683
Item description
HELUCOMĀ® A-DQ(ZN)B2Y black 24G50/125 OM4
No. of fibres
24
Fibre type
Multimode G50/125
Fibre category
OM4
Number of fibres per core
24
Outer Ć app. mm
8.5
Weight app. kg / km
60
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892309229
customs tariff number
85447000
|
||||||
HELUCOM®pact A-DQ(ZN)B2Y black 24 G62.5/125 802136 | 24 | Multimode G62.5/125 | OM1 | 24 |
|
view |
Article details
Item No.
802136
Item description
HELUCOM®pact A-DQ(ZN)B2Y black 24 G62.5/125
No. of fibres
24
Fibre type
Multimode G62.5/125
Fibre category
OM1
Number of fibres per core
24
Outer Ć app. mm
8.5
Weight app. kg / km
60
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892310515
customs tariff number
85447000
|