HELUCOM® A-DQ2Y black 4E9/125 Micro Part no. 803664
€ 51.72 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
803664
Item description
HELUCOM® A-DQ2Y black 4E9/125 Micro
No. of fibres
4
Fibre Type
Single-Mode E9/125
Fibre Category
ITU-T G.652d
No. of fibres per core
4
Outer Ø mm (approx.)
2.5
Weight kg/km (approx.)
6.0
Metres per Packaging Unit
1000, 4000
Individual quantities available
yes
EAN / GTIN
4060892309816
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: -20°C
Laying, max.: +60°C
Operating, min.: -20°C
Operating, max.: +60°C

Details

Cable Structure

  • Core type: Loose tube
  • Strain relief elements: Aramide
  • Outer sheath material: PE
  • Outer sheath colour: Black

Properties

  • UV-resistant

Tests

  • Corrosiveness acc. to EN 50267-2-3
  • Halogen-free acc. to IEC 60754-2
  • Longitudinally water-tight acc. to IEC 60794-1-2-F5

Application

  • These HELUCOM® micro fibre-optic cables are characterized by a design that is slim but robust. Around a central tube, there is a composite of swelling fleece with characteristics that ensure the strain relief, and waterproofing in longitudinal direction of the cable. Another feature is the low adhesion of the outer jacket. Therefore these cables can be blowing into microducts. A typical application is FTTH within communal building projects.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible