HELUCOM® AT-V(ZN)HH black 4 K200/230 Part no. 802260
€ 1,377.79 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
802260
Item description
HELUCOM® AT-V(ZN)HH black 4 K200/230
No. of fibres
4
Fibre Type
HCS 200/230
Fibre Category
HCS
No. of fibres per core
1
Outer Ø mm (approx.)
9
Weight kg/km (approx.)
76.0
Metres per Packaging Unit
1000, 2000
Individual quantities available
yes
EAN / GTIN
4060892313608
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: -20°C
Laying, max.: +50°C
Operating, min.: -20°C
Operating, max.: +70°C

Details

Cable Structure

  • Core type: Composite buffered
  • GRP support element
  • Strain relief elements: Aramide
  • Outer sheath material: FRNC
  • Outer sheath colour: Black

Properties

  • UV-resistant
  • Oil-resistant

Tests

  • Corrosiveness acc. to EN 50267-2-3
  • Halogen-free acc. to IEC 60754-2
  • Flame-resistance acc. to IEC 60332-1-2
  • Smoke density acc. to IEC 61034

Application

  • This HELUCOM® HCS fibre cable is suitable for fixed and normal flexible installation. Possible applications are normal requirements and also limited industrial environments. The tight buffer structure enables the cable to be pre-assebmbled on site with ease. With a HCS fibre transmission lengths of up to 300m can be achieved.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible