

HELUCOMĀ® A/I-DQ(ZN)BH CENTRAL
Technical Data HELUCOMĀ® A/I-DQ(ZN)BH CENTRAL
All technical data can be found in the data sheet in the Downloads section |
Details HELUCOMĀ® A/I-DQ(ZN)BH CENTRAL
All articles HELUCOMĀ® A/I-DQ(ZN)BH CENTRAL
Item description
Part no.
|
No. of fibres | Fibre type | Fibre category | Number of fibres per core | ||
---|---|---|---|---|---|---|
HELUCOMĀ® A/I-DQ(ZN)BH black 4 G50/125 80270 | 4 | Multimode G50/125 | OM2 | 4 |
|
view |
Article details
Item No.
80270
Item description
HELUCOMĀ® A/I-DQ(ZN)BH black 4 G50/125
No. of fibres
4
Fibre type
Multimode G50/125
Fibre category
OM2
Number of fibres per core
4
Outer Ć app. mm
10
Weight app. kg / km
75
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892308659
customs tariff number
85447000
|
||||||
HELUCOMĀ® A/I-DQ(ZN)BH black 4 G62.5/125 80276 | 4 | Multimode G62.5/125 | OM1 | 4 |
|
view |
Article details
Item No.
80276
Item description
HELUCOMĀ® A/I-DQ(ZN)BH black 4 G62.5/125
No. of fibres
4
Fibre type
Multimode G62.5/125
Fibre category
OM1
Number of fibres per core
4
Outer Ć app. mm
10
Weight app. kg / km
75
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892308710
customs tariff number
85447000
|
||||||
HELUCOMĀ® A/I-DQ(ZN)BH black 4 E9/125 80264 | 4 | Single-Mode E9/125 | ITU-T G.652d | 4 |
|
view |
Article details
Item No.
80264
Item description
HELUCOMĀ® A/I-DQ(ZN)BH black 4 E9/125
No. of fibres
4
Fibre type
Single-Mode E9/125
Fibre category
ITU-T G.652d
Number of fibres per core
4
Outer Ć app. mm
10
Weight app. kg / km
75
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892308635
customs tariff number
85447000
|
||||||
HELUCOMĀ® A/I-DQ(ZN)BH black 6 G50/125 80271 | 6 | Multimode G50/125 | OM2 | 6 |
|
view |
Article details
Item No.
80271
Item description
HELUCOMĀ® A/I-DQ(ZN)BH black 6 G50/125
No. of fibres
6
Fibre type
Multimode G50/125
Fibre category
OM2
Number of fibres per core
6
Outer Ć app. mm
10
Weight app. kg / km
75
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892308666
customs tariff number
85447000
|
||||||
HELUCOMĀ® A/I-DQ(ZN)BH black 6 G62.5/125 80265 | 6 | Multimode G62.5/125 | OM1 | 6 |
|
view |
Article details
Item No.
80265
Item description
HELUCOMĀ® A/I-DQ(ZN)BH black 6 G62.5/125
No. of fibres
6
Fibre type
Multimode G62.5/125
Fibre category
OM1
Number of fibres per core
6
Outer Ć app. mm
10
Weight app. kg / km
75
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892308642
customs tariff number
85447000
|
||||||
HELUCOMĀ® A/I-DQ(ZN)BH black 6 E9/125 80272 | 6 | Single-Mode E9/125 | ITU-T G.652d | 6 |
|
view |
Article details
Item No.
80272
Item description
HELUCOMĀ® A/I-DQ(ZN)BH black 6 E9/125
No. of fibres
6
Fibre type
Single-Mode E9/125
Fibre category
ITU-T G.652d
Number of fibres per core
6
Outer Ć app. mm
10
Weight app. kg / km
75
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892308673
customs tariff number
85447000
|
||||||
HELUCOMĀ® A/I-DQ(ZN)BH black 8 G50/125 80273 | 8 | Multimode G50/125 | OM2 | 8 |
|
view |
Article details
Item No.
80273
Item description
HELUCOMĀ® A/I-DQ(ZN)BH black 8 G50/125
No. of fibres
8
Fibre type
Multimode G50/125
Fibre category
OM2
Number of fibres per core
8
Outer Ć app. mm
10
Weight app. kg / km
75
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892308680
customs tariff number
85447000
|
||||||
HELUCOMĀ® A/I-DQ(ZN)BH black 8 G62.5/125 80274 | 8 | Multimode G62.5/125 | OM1 | 8 |
|
view |
Article details
Item No.
80274
Item description
HELUCOMĀ® A/I-DQ(ZN)BH black 8 G62.5/125
No. of fibres
8
Fibre type
Multimode G62.5/125
Fibre category
OM1
Number of fibres per core
8
Outer Ć app. mm
10
Weight app. kg / km
75
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892308697
customs tariff number
85447000
|
||||||
HELUCOMĀ® A/I-DQ(ZN)BH black 8 E9/125 80275 | 8 | Single-Mode E9/125 | ITU-T G.652d | 8 |
|
view |
Article details
Item No.
80275
Item description
HELUCOMĀ® A/I-DQ(ZN)BH black 8 E9/125
No. of fibres
8
Fibre type
Single-Mode E9/125
Fibre category
ITU-T G.652d
Number of fibres per core
8
Outer Ć app. mm
10
Weight app. kg / km
75
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892308703
customs tariff number
85447000
|
||||||
HELUCOMĀ® A/I-DQ(ZN)BH black 12G50/125 80681 | 12 | Multimode G50/125 | OM2 | 12 |
|
view |
Article details
Item No.
80681
Item description
HELUCOMĀ® A/I-DQ(ZN)BH black 12G50/125
No. of fibres
12
Fibre type
Multimode G50/125
Fibre category
OM2
Number of fibres per core
12
Outer Ć app. mm
10
Weight app. kg / km
75
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892308765
customs tariff number
85447000
|
||||||
HELUCOMĀ® A/I-DQ(ZN)BH black 12 G62.5/125 80278 | 12 | Multimode G62.5/125 | OM1 | 12 |
|
view |
Article details
Item No.
80278
Item description
HELUCOMĀ® A/I-DQ(ZN)BH black 12 G62.5/125
No. of fibres
12
Fibre type
Multimode G62.5/125
Fibre category
OM1
Number of fibres per core
12
Outer Ć app. mm
10
Weight app. kg / km
75
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892308727
customs tariff number
85447000
|
||||||
HELUCOMĀ® A/I-DQ(ZN)BH black 12 E9/125 80279 | 12 | Single-Mode E9/125 | ITU-T G.652d | 12 |
|
view |
Article details
Item No.
80279
Item description
HELUCOMĀ® A/I-DQ(ZN)BH black 12 E9/125
No. of fibres
12
Fibre type
Single-Mode E9/125
Fibre category
ITU-T G.652d
Number of fibres per core
12
Outer Ć app. mm
10
Weight app. kg / km
75
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892308734
customs tariff number
85447000
|
||||||
HELUCOMĀ® A/I-DQ(ZN)BH black 16 G50/125 80280 | 16 | Multimode G50/125 | OM2 | 16 |
|
view |
Article details
Item No.
80280
Item description
HELUCOMĀ® A/I-DQ(ZN)BH black 16 G50/125
No. of fibres
16
Fibre type
Multimode G50/125
Fibre category
OM2
Number of fibres per core
16
Outer Ć app. mm
10
Weight app. kg / km
85
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892308741
customs tariff number
85447000
|
||||||
HELUCOMĀ® A/I-DQ(ZN)BH black 16 G62.5/125 80281 | 16 | Multimode G62.5/125 | OM1 | 16 |
|
view |
Article details
Item No.
80281
Item description
HELUCOMĀ® A/I-DQ(ZN)BH black 16 G62.5/125
No. of fibres
16
Fibre type
Multimode G62.5/125
Fibre category
OM1
Number of fibres per core
16
Outer Ć app. mm
10
Weight app. kg / km
85
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892308758
customs tariff number
85447000
|
||||||
HELUCOMĀ® A/I-DQ(ZN)BH black 16 E9/125 80851 | 16 | Single-Mode E9/125 | ITU-T G.652d | 16 |
|
view |
Article details
Item No.
80851
Item description
HELUCOMĀ® A/I-DQ(ZN)BH black 16 E9/125
No. of fibres
16
Fibre type
Single-Mode E9/125
Fibre category
ITU-T G.652d
Number of fibres per core
16
Outer Ć app. mm
10
Weight app. kg / km
85
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892308796
customs tariff number
85447000
|
||||||
HELUCOMĀ® A/I-DQ(ZN)BH black 24 G50/125 80725 | 24 | Multimode G50/125 | OM2 | 24 |
|
view |
Article details
Item No.
80725
Item description
HELUCOMĀ® A/I-DQ(ZN)BH black 24 G50/125
No. of fibres
24
Fibre type
Multimode G50/125
Fibre category
OM2
Number of fibres per core
24
Outer Ć app. mm
10
Weight app. kg / km
85
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892308772
customs tariff number
85447000
|
||||||
HELUCOMĀ® A/I-DQ(ZN)BH black 24 G62.5/125 82431 | 24 | Multimode G62.5/125 | OM1 | 24 |
|
view |
Article details
Item No.
82431
Item description
HELUCOMĀ® A/I-DQ(ZN)BH black 24 G62.5/125
No. of fibres
24
Fibre type
Multimode G62.5/125
Fibre category
OM1
Number of fibres per core
24
Outer Ć app. mm
10
Weight app. kg / km
85
PU/m
4000
Cut-to-length service available
yes
EAN / GTIN
4060892308819
customs tariff number
85447000
|