Halogen-free Heat shrink on rolls HFS 2:1

Halogen-free Heat shrink on rolls HFS 2:1

  • halogen-free (LS0H)
From € 57.36 / 100 metre Net price, excluding metal surcharge Login / Register now

pdp.buy.articles

Technical Data

Temperature range: - 55°C up to +105°C
All technical data can be found in the data sheet in the Downloads section.

Details

Cable Structure

  • PO (Polyolefine)
  • Colour black

Properties

  • halogen-free

Application

  • Halogen-free polyolefine shrink tube for repairing insulation and sealing electrical components.
  • Plant and machine construction
  • Automation technology
  • Installation technology
  • Control cabinet construction

All Articles Halogen-free Heat shrink on rolls HFS 2:1

Typ
Part no.
Colour Inner-Ø before shrinkage mm Inner-Ø after shrinkage mm Wall thickness mm
Shrunk tube HFS 1.6 mm 2:1 Polyolefin 99551 black 1.6 0.8 0.45 view
Shrunk tube HFS 2.4 mm 2:1 Polyolefin 99552 black 2.4 1.2 0.51 view
Shrunk tube HFS 3.2 mm 2:1 Polyolefin 99553 black 3.2 1.6 0.51 view
Shrunk tube HFS 4.8 mm 2:1 Polyolefin 99554 black 4.8 2.4 0.51 view
Shrunk tube HFS 6.4 mm 2:1 Polyolefin 99555 black 6.4 3.2 0.64 view
Shrunk tube HFS 9.5 mm 2:1 Polyolefin 99556 black 9.5 4.8 0.64 view
Shrunk tube HFS 12.7 mm 2:1 Polyolefin 99557 black 12.7 6.4 0.64 view
Shrunk tube HFS 16 mm 2:1 Polyolefin 99558 black 16 8.0 0.64 view
Shrunk tube HFS 19 mm 2:1 Polyolefin 99559 black 19 9.5 0.76 view
Shrunk tube HFS 25.4 mm 2:1 Polyolefin 99560 black 25.4 12.7 0.89 view
Shrunk tube HFS 32 mm 2:1 Polyolefin 99561 black 32 16.0 0.89 view
Shrunk tube HFS 38.1 mm 2:1 Polyolefin 99562 black 38.1 19.0 1.02 view
Shrunk tube HFS 50.8 mm 2:1 Polyolefin 99563 black 50.8 25.4 1.14 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus