H05VV5-F grey 14 G 1 mm² Part no. 13932
  • HAR certification
  • EAC certification
  • Length marking in meters
  • UKCA certification
  • oil resistant
  • versatile use in many industries, particularly in machine and plant construction
€ 253.00 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
13932
Item description
H05VV5-F grey 14 G 1 mm²
AWG (approx.)
18
Outer Ø mm (approx.)
12.6 - 14.6
Cu-weight kg/km
134.0
Weight kg/km (approx.)
361.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892012679
Customs tariff number
85444995
Alternative cable designation
NYSLYÖ-JZ

Technical Data

PVC control cable acc. to DIN VDE 0285-525-2-51 / DIN EN 50525-2-51, IEC 60227-75
Temperature range flexible -5°C to +70°C
fixed -40°C to +70°C
Nominal voltage AC U0/U 300/500 V
Test voltage core/core 2000 V
Breakdown voltage 4000 V
Minimum bending radius flexible 7.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
  • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE, in the outer layer,
  • x = without protective conductor
  • Cores stranded in layers with optimal lay lengths
  • Outer sheath: oil-resistant special PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM5)
  • Sheath colour: grey (RAL 7001)
  • Length marking: in metres

Properties

  • resistant to: oil
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
  • certifications and approvals:
  • HAR
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

  • Used for flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, however, not suitable for outdoor use as a connection and control cable in machine and machine tool construction, assembly lines, conveyers and production lines. Even various chemical compounds cannot harm the cable. As a cable suitable for damp rooms, it is also preferred for the operation of machines in breweries, bottling plants and car washes. The cables may engage in flexible movement after installation, provided the cables are not mechanically overloaded during the movements.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible