05V-K transparent 1 x 1 mm² Coil in cardboard box (100m)

05V-K transparent 1 x 1 mm² Coil in cardboard box (100m)

Part no. 29124
  • EAC certification
  • UKCA certification
  • PVC single core
  • finely stranded
€ 18.00 / 100 Meter Net price, excluding metal surcharge Login / Register now

Item details

Part no.
29124
Item description
05V-K transparent 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
transparent
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000430
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus