




05V-K transparent 1 x 0.75 mm² Coil in cardboard box (100m)
Part no. 29108- PVC single core
- finely stranded
Item details 05V-K transparent 1 x 0.75 mm² Coil in cardboard box (100m)
- Part no.
- 29108
- Item description
- 05V-K transparent 1 x 0.75 mm² Coil in cardboard box (100m)
- Outer Ø mm (approx.)
- 2,2 - 2,7
- Core Colour
- transparent
- AWG (approx.)
- 19
- Cu-weight kg/km
- 7.2
- Copper base in EUR / 100 kg
- 150
- VPE/m
- 100
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892000270
- Customs tariff number
- 85444995
Technical Data 05V-K transparent 1 x 0.75 mm² Coil in cardboard box (100m)
All technical data can be found in the data sheet in the Downloads section |