H05RR-F black 2 x 1.5 mm²
Part no. 35003
- Rubber connection cable
- for light mechanical stress
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details H05RR-F black 2 x 1.5 mm²
- Part no.
- 35003
- Item description
- H05RR-F black 2 x 1.5 mm²
- AWG (approx.)
- 16
- Outer Ø mm (approx.)
- 7.6 - 9.8
- Cu-weight kg/km
- 29.0
- Weight kg/km (approx.)
- 98.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 50, 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892166174
- Customs tariff number
- 85444995
Technical Data H05RR-F black 2 x 1.5 mm²
Rubber connection cable acc. to DIN VDE 0285-525-2-21 / DIN EN 50525-2-21 | |
Temperature range | flexible -25°C to +60°C fixed -30°C to +60°C |
Permissible operating temperature of the conductor | +60°C |
Nominal voltage | AC U0/U 300/500 V |
Max. permissible operating voltage | alternating current (AC) conductor/earth 318 V three-phase alternating current (AC) conductor/conductor 550 V direct current (DC) conductor/earth 413 V direct current (DC) conductor/conductor 825 V |
Test voltage core/core | 2000 V |
Minimum bending radius | 7.5x Outer-Ø |
Details H05RR-F black 2 x 1.5 mm²
Cable Structure
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
- Core insulation: rubber acc. to DIN VDE 0207-363-1 / DIN EN 50363-1 (compound type EI4)
- Core identification acc. to DIN VDE 0293-308, colour coded
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE,
- x = without protective conductor
- Cores stranded with optimal lay lengths
- Outer sheath: rubber acc. to DIN VDE 0207-363-2-1 / DIN EN 50363-2-1 (compound type EM3)
- Sheath colour: black
Tests
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
- certifications and approvals:
- HAR
- EAC
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
- For use in dry, damp or wet rooms for connecting devices subject to low levels of mechanical stress in households, kitchens or offices (e.g. vacuum cleaners, kitchen appliances, portable household appliances, garden tools). For temporary and limited use outdoors.