FIVENORM H07V2-K grey 1 x 35 mm² Part no. 64241
  • UL certification
  • HAR certification
  • CSA certification
  • EAC certification
  • UKCA certification
  • PVC single core
  • finely stranded
  • HAR - UL AWM - UL MTW - CSA AWM - CSA TEW
€ 815.00 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
64241
Item description
FIVENORM H07V2-K grey 1 x 35 mm²
Core Colour
grey (RAL 7001)
AWG (approx.)
2
Outer Ø mm (approx.)
10.9
Cu-weight kg/km
336.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892191862
Customs tariff number
85444995

Technical Data

PVC single core acc. to DIN VDE 0285-525-2-31 / DIN EN 50525-2-31, 1.5 – 120 mm²: CSA-Std. C22.2 No. 127 - TEW
Temperature range flexible +5°C to +90°C
fixed -40°C to +90°C
UL (AWM) -40°C to +105°C
UL (MTW) -40°C to +90°C
CSA (TEW) -40°C to +105°C
Nominal voltage AC U0/U 450/750 V
UL (AWM) AC 1000 V
UL (AWM) DC 1250 V
UL (MTW) AC 600 V
CSA (TEW) AC 600 V
Test voltage 2500 V
Test voltage (spark test) 6000 V
Minimum bending radius fixed
<8 mm: 4x Outer-ø
8-12 mm: 5x Outer-ø
>12 mm: 6x Outer-ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI3)
  • Core identification: see datasheet

Properties

  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1, CSA FT1
  • certifications and approvals:
  • FIVENORM H07V-K - FIVENORM H07V2-K: HAR
  • FIVENORM H07V2-K: EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
  • Approved core colours: black, green-yellow, blue, brown, red, white, grey, violet, orange, pink, turquoise

Application

  • Five norms approved connecting jumper wire primarily designed for exportes, used in machine tools. The approbation of HAR, UL-AWM, UL-MTW, CSA-AWM, CSA-Equipment-wire make possible an economical storekeeping and simplification of parts list.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible