E Cable tie stainless steel
From € 31.23 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Temperature range -80°C up to +538°C

Details

Cable Structure

  • Stainless steel 1.4401 / AISI 316

Properties

  • Corrosion resistant
  • radiation resistant
  • anti-magnetic
  • resistant to high temperatures
  • resistant to aggressive chemicals

Application

  • Cable tie made of stainless steel with ball lock for use in extreme conditions, such as high temperatures, aggressive environment, high tensile load.

Items E Cable tie stainless steel

Typ
Part no.
Length mm Width mm Bundle-Ø ca. mm Capacity N

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible