DATAPUR-C® grey 4 x 0.34 mm²
Part no. 52514
- robust, notch-resistant data cable for high mechanical stress
- EMC-preferred type
- PUR outer sheath
- for outdoor use
- colour code acc. to DIN 47100
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details DATAPUR-C® grey 4 x 0.34 mm²
- Part no.
- 52514
- Item description
- DATAPUR-C® grey 4 x 0.34 mm²
- AWG (approx.)
- 22
- Outer Ø mm (approx.)
- 5.5
- Cu-weight kg/km
- 24.7
- Weight kg/km (approx.)
- 48.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892097331
- Customs tariff number
- 85444995
Technical Data DATAPUR-C® grey 4 x 0.34 mm²
PUR data cable in alignment with DIN VDE 0285-525-1 / DIN EN 50525-1 | |
Temperature range | flexible -5°C to +80°C fixed -40°C to +80°C |
Peak operating voltage | 0.14 mm²: 350 V 0.25 - 0.5 mm²: 500 V (not for high power current installation purposes) |
Test voltage core/core | 0.14 mm²: 800 V 0.25 - 0.5 mm²: 1200 V |
Mutual capacitance core/core | at 800 Hz 0.14 - 0.34 mm²: approx. 120 pF/m 0.5 mm²: approx. 160 pF/m |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 10x Outer-Ø fixed 5x Outer-Ø |
Details DATAPUR-C® grey 4 x 0.34 mm²
Cable Structure
- Copper wire bare, 0.5 mm²: finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
- Wire structure:
- 0.14 mm²: approx. 18 x 0.1 mm
- 0.25 mm²: approx. 14 x 0.15 mm
- 0.34 mm²: 7 x 0.25 mm
- Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
- Core identification acc. to DIN 47100, colour coded
- x = without protective conductor
- Cores stranded in layers with optimal lay lengths
- Foil wrapping
- Screen: braided screen of tinned copper wires, approx. coverage 85%
- Foil wrapping
- Outer sheath: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
- Sheath colour: grey (RAL 7032)
- Length marking: in metres
Properties
- resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
- highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
- for outdoor use
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
- UV-resistant acc. to DIN EN ISO 4892-2
- weather-resistant acc. to DIN EN ISO 4892-2
- certifications and approvals:
- EAC
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
- The specific construction of DATAPUR-C® makes this cable type ideal for use in all types of computer systems, office machinery, signal and controlunits. DATAPUR-C® proves its efficiency but also in the acoustic field in telecommunications, paging and intercom systems but also in the cradle of technology and in the measuring and control technology. EMC= Electromagnetic compatibillity; to optimize the EMC features we recommend a large round contact of the copper braiding on both ends.