Compression joint HELU-S-PV-AL-DIN

Compression joint HELU-S-PV-AL-DIN
From € 229.19 / 1 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Temperature range up to +120°C

Details

Cable Structure

  • Hülse: Al 99,5
  • Oberfläche: blank

Notes

  • Code type indicates the required hexagonal crimping insert.
  • Part No. 907835 is not standardized.
  • Sleeves are prefilled with contact grease and sealed with plastic plug.

Application

  • Press connector for strain-relieved connections of conductors designed acc. to DIN 46267 part 2.

Items Compression joint HELU-S-PV-AL-DIN

Item description
Part no.
Cross-section RM/SM - SE mm² Inner diameter of the cable insertion mm Totel length Code type

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible