Cable marker WMBW
From € 1,594.68 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Temperature range -30°C up to +70°C

Details

Cable Structure

  • Vinyl strips
  • adhesive
  • Covering: carton

Application

  • Self-adhesive, writable cable marker in practical pocket book size.
  • 10 side marker on siliconised carrier cards.
  • Installation applications, for repair and maintenance.
  • Book dimension: 15 x 8 cm

Items Cable marker WMBW

Item description
Part no.
Type Book content Size mm Description field mm

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible