BS Mounting base
From € 10.53 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Temperature range -40°C up to +85°C

Details

Cable Structure

  • Polyamide 6.6

Notes

  • Foamed self-adhesive foil adheres to smooth and grease-free surfaces and smooths out slightly uneven surfaces.

Application

  • BS mounting base self-adhesive and screwable for installing cables, wires, tubes and pipes. Simple handling by the combination with cable ties.
  • Plant and machine construction
  • Robot construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Rail technology
  • Installation technology
  • Control cabinet construction

Items BS Mounting base

Typ
Part no.
Colour Size l x w Cable tie max. width mm Hole-Ø mm

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible